ADC12D1620QML-SP
Radiation-hardness-assured (RHA), QMLV, 300-krad, 12-bit, dual 1.6-GSPS or single 3.2-GSPS ADC
ADC12D1620QML-SP
- Total ionizing dose (TID) to 300 krad(Si)
- Single event functional interrupt (SEFI) tested
- Single event latch-up (SEL) > 120 MeV-cm2/mg
- Cold sparing capable
- Wide temperature range –55°C to +125°C
- Power consumption = 3.8 W or 2.7 W (1600- or 800-MHz clock)
- 3-dB Input bandwidth = 3 GHz
- Low-sampling power-saving mode (LSPSM) reduces power consumption and improves performance for fCLK ≤ 800 MHz
- Auto-sync function for multi-chip systems
- Time stamp feature to capture external trigger
- Test patterns at output for system debug
- 1:1 Non-demuxed or 1:2 or 1:4 parallel demuxed LVDS outputs
- Single 1.9-V power supply
The ADC12D1620QML uses a package redesign to achieve better ENOB, SNR, and X-talk compared to the ADC12D1600QML. As is its predecessor, the ADC12D1620QML is a low-power, high-performance CMOS analog-to-digital converter (ADC) that digitizes signals at a 12-bit resolution at sampling rates up to 3.2 GSPS in an interleaved mode. It can also be used as a dual-channel ADC for sampling rates up to 1.6 GSPS. For sampling rates below 800 MHz, there is a low-sampling power-saving mode (LSPSM) that reduces power consumption to less than 1.4 W per channel (typical). The ADC can support conversion rates as low as 200 MSPS.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TSW12D1620EVM-CVAL — ADC12D1620QML-SP evaluation module for 300-krad, 12-bit, dual 1.6-GSPS or single 3.2-GSPS ADC
The TSW12D1620EVM-CVAL is a 1.5-GHz wideband receiver evaluation module (EVM) that includes ceramic engineering models of the amplifier, analog-to-digital converter (ADC), clocking, temperature sensor, microcontroller, and power solution. The board is best suited for (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-070004 — Space-grade reference design using integrated digital-output temperature sensor
Package | Pins | Download |
---|---|---|
CCGA (NAA) | 376 | View options |
CLGA (FVA) | 256 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.