ADC32RF44IRMP

ACTIVE

Dual-Channel, 14-Bit, 2.6-GSPS RF-Sampling Analog-to-Digital Converter (ADC) | RMP | 72 | -40 to 85

Same as: ADC32RF44IRMP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADC32RF44IRMPR ACTIVE Custom reel may be available
Package qty | Carrier 1,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
ADC32RF44IRMPT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A001A5A4

Packaging information

Package | Pins VQFNP (RMP) | 72
Operating temperature range (°C) -40 to 85
Package qty | Carrier 168 | JEDEC TRAY (5+1)

Features for the ADC32RF44

  • 14-Bit, Dual-Channel, 2.6-GSPS ADC
  • Noise Floor: –154.2 dBFS/Hz
  • RF Input Supports Up to 4.0 GHz
  • Aperture Jitter: 90 fS
  • Channel Isolation: 95 dB at fIN = 1.8 GHz
  • Spectral Performance (fIN = 900 MHz, –2 dBFS):
    • SNR: 61.2 dBFS
    • SFDR: 65-dBc HD2, HD3
    • SFDR: 79-dBc Worst Spur
  • Spectral Performance (fIN = 1.85 GHz, –2 dBFS):
    • SNR: 58.3 dBFS
    • SFDR: 69-dBc HD2, HD3
    • SFDR: 74-dBc Worst Spur
  • On-Chip Digital Down-Converters:
    • Up to 4 DDCs (Dual-Band Mode)
    • Up to 3 Independent NCOs per DDC
  • On-Chip Input Clamp for Overvoltage Protection
  • Programmable On-Chip Power Detectors with Alarm Pins for AGC Support
  • On-Chip Dither
  • On-Chip Input Termination
  • Input Full-Scale: 1.35 VPP
  • Support for Multi-Chip Synchronization
  • JESD204B Interface:
    • Subclass 1-Based Deterministic Latency
    • 4 Lanes Per Channel at 12.5 Gbps
  • Power Dissipation: 2.95 W/Ch at 2.6 GSPS
  • 72-Pin VQFN Package (10 mm × 10 mm)

Description for the ADC32RF44

The ADC32RF44 device is a 14-bit, 2.6-GSPS, dual-channel, analog-to-digital converter (ADC) that supports RF sampling with input frequencies up to 4 GHz and beyond. Designed for high signal-to-noise ratio (SNR), the ADC32RF44 delivers a noise spectral density of –154.2 dBFS/Hz as well as dynamic range and channel isolation over a large input frequency range. The buffered analog input with on-chip termination provides uniform input impedance across a wide frequency range and minimizes sample-and-hold glitch energy.

Each ADC channel can be connected to a dual-band, digital down-converter (DDC) with up to three independent, 16-bit numerically-controlled oscillators (NCOs) per DDC for phase-coherent frequency hopping. Additionally, the ADC is equipped with front-end peak and RMS power detectors and alarm functions to support external automatic gain control (AGC) algorithms.

The ADC32RF44 supports the JESD204B serial interface with subclass 1-based deterministic latency using data rates up to 12.5 Gbps with up to four lanes per ADC. The device is offered in a 72-pin VQFN package (10 mm × 10 mm) and supports the industrial temperature range (–40°C to +85°C).



  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADC32RF44IRMPR ACTIVE Custom reel may be available
Package qty | Carrier 1,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
ADC32RF44IRMPT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more