ADC32RF72IANH

ACTIVE

Dual-channel, 16-bit, 1.5-GSPS, ultra-low noise spectral density (NSD) RF-sampling receiver | ANH | 289 | -40 to 105

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material OTHER
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A001A5A5

Packaging information

Package | Pins FCCSP (ANH) | 289
Operating temperature range (°C) -40 to 105
Package qty | Carrier 119 | JEDEC TRAY (5+1)

Features for the ADC32RF72

  • 16-bit, dual channel 1.5GSPS ADC
  • Noise spectral density: -163.7dBFS/Hz
  • Thermal Noise: 75.6dBFS
  • Noise figure: 14.4dB
  • Single core (non-interleaved) ADC architecture
  • Aperture jitter: 40fs
  • Buffered analog inputs
  • Input fullscale: 1.44Vpp (4.1dBm)
  • Full power input bandwidth (-3dB): 1.8GHz
  • Ultra-low close-in residual phase noise:
    • −140dBc/Hz at 10kHz offset at 1GHz
  • Spectral performance (fIN = 1GHz, -1dBFS):
    • SNRflat: 72.1dBFS
    • HD2,3: 68dBc
    • Non HD2,3: 93dBFS
  • 192-tap/ch programmable FIR equalizer filter
  • 12-bit Fractional delay filter
  • Digital down-converters (DDCs)
    • Up to 8 DDC
    • Complex output: /2, /3, /4, /5 to /32768 decimation
    • 48-bit NCO phase coherent frequency hopping
    • Fast frequency hopping: < 1µs
  • JESD204B/C serial data interface
    • Maximum lane rate: 24.75Gbps
  • Code error rate (CER): 1E-15 errors/sample
  • Power consumption: 1.5W/channel (1.5GSPS)

Description for the ADC32RF72

The ADC32RF72 is a 16-bit, 1.5GSPS (non-interleaved), dual channel analog to digital converter (ADC). The device is designed for the highest signal-to-noise ratio (SNR) and delivers a noise spectral density of −163.7dBFS/Hz. Using internal averaging modes, the NSD can be improved to as low as -166.2dBFS/Hz. The buffered analog inputs support a programmable internal termination impedance of 50, 100, 200Ω with a full power input bandwidth of 1.8GHz (−3dB). The device lets the user select one input from IN1/2/3 in addition to IN0.

The device includes several digital processing features such as a 192-tap/ch programmable FIR filter for equalization, a 12-bit fractional delay filter as well as multiple digital down converters (DDCs). There are eight DDCs supporting decimation factors of /2, /3 and /5 up to /32768. The 48-bit NCOs support phase coherent frequency hopping.

The ADC32RF72 supports the JESD204B/C serial data interface with interface rates up to 24.75Gbps. The power efficient ADC architecture consumes 1.5W/ch at 1.5GSPS and provides power scaling with lower sampling rates.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more