ADS1174IPAPR

ACTIVE

Quad, Simultaneous Sampling, 16-Bit Analog-to-Digital Converter | PAP | 64 | -40 to 85

ACTIVE Custom reel may be available
Same as: ADS1174IPAPR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS1174IPAPT ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTQFP (PAP) | 64
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the ADS1174

  • Simultaneously Sample Four/Eight Channels
  • Selectable Operating Modes:
    High-Speed: 52kSPS Data Rate, 31mW/ch
    Low-Power: 10kSPS Data Rate, 7mW/ch
  • AC Performance:
    25kHz Bandwidth
    97dB SNR
    -105dB THD
  • DC Performance:
    2µV/°C Offset Drift
    2ppm/°C Gain Drift
  • Digital Filter:
    Linear Phase Response
    Passband Ripple: ±0.005dB
    Stop Band Attenuation: 100dB
  • Selectable SPI or Frame Sync Serial Interface
  • Simple Pin-Driven Control
  • Low Sampling Aperture Error
  • Specified from -40°C to +105°C
  • Analog Supply: 5V
  • I/O Supply: 1.8V to 3.3V
  • Digital Core Supply: 1.8V
  • APPLICATIONS
    • 3-Phase Power Monitors
    • Defibrillators and ECG Monitors
    • Coriolis Flow Meters
    • Vibration/Modal Analysis

PowerPAD is a trademark of Texas Instruments.
SPI is a trademark of Motorola, Inc.

Description for the ADS1174

The ADS1174 (quad) and ADS1178 (octal) are multiple delta-sigma (ΔΣ) analog-to-digital converters (ADCs) with data rates up to 52k samples-per-second (SPS), which allow synchronous sampling of four and eight channels. These devices use identical packages, and are also compatible with the high-performance 24-bit ADS1274 and ADS1278, permitting drop-in upgrades.

The delta-sigma architecture offers near ideal 16-bit ac performance (97dB SNR, -105dB THD, 1LSB linearity) combined with 0.005dB passband ripple and linear phase response.

The high-order, chopper-stabilized modulator achieves very low drift (2µV/°C offset, 2ppm/°C gain) and low noise (1LSBPP). The on-chip finite impulse response (FIR) filter provides a usable signal bandwidth up to 90% of the Nyquist rate with 100dB of stop band attenuation while suppressing modulator and signal out-of-band noise.

Two operating modes allow for optimization of speed and power: High-speed mode (31mW/Ch at 52kSPS), and Low-power mode (7mW/Ch at 10kSPS).

A SYNC input control pin allows the device conversions to be started and synchronized to an external event. SPI and Frame-Sync serial interfaces are supported. The device is fully specified over the extended industrial range (40°C to +105°C) and is available in an HTQFP-64 PowerPAD package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS1174IPAPT ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more