ADS1278IPAPT

ACTIVE

24-Bit, 144kSPS, 8-Ch Simultaneous-Sampling Delta-Sigma ADC for Wide Bandwidth Applications | PAP | 64 | -40 to 105

Same as: ADS1278IPAPT.B, ADS1278IPAPTG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS1278IPAPR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTQFP (PAP) | 64
Operating temperature range (°C) -40 to 105
Package qty | Carrier 250 | SMALL T&R

Features for the ADS1278

  • Simultaneously Measure Four/Eight Channels
  • Up to 144kSPS Data Rate
  • AC Performance:
    70kHz Bandwidth
    111dB SNR (High-Resolution Mode)
    –108dB THD
  • DC Accuracy:
    0.8µV/°C Offset Drift
    1.3ppm/°C Gain Drift
  • Selectable Operating Modes:
    High-Speed: 144kSPS, 106dB SNR
    High-Resolution: 52kSPS, 111dB SNR
    Low-Power: 52kSPS, 31mW/ch
    Low-Speed: 10kSPS, 7mW/ch
  • Linear Phase Digital Filter
  • SPI™ or Frame-Sync Serial Interface
  • Low Sampling Aperture Error
  • Modulator Output Option (digital filter bypass)
  • Analog Supply: 5V
  • Digital Core: 1.8V
  • I/O Supply: 1.8V to 3.3V
  • APPLICATIONS
    • Vibration/Modal Analysis
    • Multi-Channel Data Acquisition
    • Acoustics/Dynamic Strain Gauges
    • Pressure Sensors

    PowerPAD is a trademark of Texas Instruments, Inc.
    SPI is a trademark of Motorola, Inc.
    All other trademarks are the property of their respective owners.

    Description for the ADS1278

    Based on the single-channel ADS1271, the ADS1274 (quad) and ADS1278 (octal) are 24-bit, delta-sigma (ΔΣ) analog-to-digital converters (ADCs) with data rates up to 144k samples per second (SPS), allowing simultaneous sampling of four or eight channels. The devices are offered in identical packages, permitting drop-in expandability.

    Traditionally, industrial delta-sigma ADCs offering good drift performance use digital filters with large passband droop. As a result, they have limited signal bandwidth and are mostly suited for dc measurements. High-resolution ADCs in audio applications offer larger usable bandwidths, but the offset and drift specifications are significantly weaker than respective industrial counterparts. The ADS1274 and ADS1278 combine these types of converters, allowing high-precision industrial measurement with excellent dc and ac specifications.

    The high-order, chopper-stabilized modulator achieves very low drift with low in-band noise. The onboard decimation filter suppresses modulator and signal out-of-band noise. These ADCs provide a usable signal bandwidth up to 90% of the Nyquist rate with less than 0.005dB of ripple.

    Four operating modes allow for optimization of speed, resolution, and power. All operations are controlled directly by pins; there are no registers to program. The devices are fully specified over the extended industrial range (–40°C to +105°C) and are available in an HTQFP-64 PowerPAD™ package.

    • Inventory:
      Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
    Out of stock
    Not available

    Pricing

    Qty Price
    —
    —
    —
    +

    Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

    ADS1278IPAPR ACTIVE Custom reel may be available
    Package qty | Carrier 1,000 | LARGE T&R
    Inventory
    Out of stock
    Not available
    Qty | Price 1ku | — — — +
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
    Out of stock
    Not available

    Carrier options

    You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

    A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

    Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

    TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

    Learn more

    Lot and date code selection may be available

    Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

    Learn more