Features for the ADS52J90EVM
- 8-, 16- or 32-channel ADC with programmable resolution (10-b, 12b, 14b)
- Low-voltage differential signaling (LVDS)
- On EVM clocking solution (LMK04826)
- Requires TSW14J50EVM and high-speed data converter pro software (DATACONVERTERPRO-SW) for JESD204B data capture and performance evaluation
Description for the ADS52J90EVM
The ADS52J90 evaluation module (EVM) is a platform for developing the ADS52J90, which is a highly integrated analog-to-digital converter (ADC) specifically designed for systems in which high performance and small size are required. ADS52J90EVM allows users to evaluate performance in any of three analog channel modes supported by the device, that is, 8-analog channels sampled, 16-analog channels sampled or 32-analog channels sampled, where the maximum sampling speed of the ADCs is inversely proportional to the number of analog channels being sampled.
ADS52J90EVM provides the necessary connectors to evaluate using the low-voltage differential signaling (LVDS) serial interface or the JESD204B interface (each with its own FPGA-based capture EVM). The EVM also provides users with a complete clocking solution in the LMK04826 device.