ADS5444IPFPR

ACTIVE

13-bit 250-MSPS analog-to-digital converter (ADC) | PFP | 80 | -40 to 85

ACTIVE Custom reel may be available
Same as: ADS5444IPFPR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS5444IPFP ACTIVE
Package qty | Carrier 96 | JEDEC TRAY (10+1)
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-4-260C-72 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A991C2

Packaging information

Package | Pins HTQFP (PFP) | 80
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the ADS5444

  • 13-Bit Resolution
  • 250 MSPS Sample Rate
  • SNR = 69 dBc at 100-MHz IF and 250 MSPS
  • SFDR = 76 dBc at 100-MHz IF and 250 MSPS
  • SNR = 67.7 dBc at 230-MHz IF and 250 MSPS
  • SFDR = 77 dBc at 230-MHz IF and 250 MSPS
  • 2.2 VPP Differential Input Voltage
  • Fully Buffered Analog Inputs
  • 5 V Analog Supply Voltage
  • LVDS Compatible Outputs
  • Total Power Dissipation: 2 W
  • Offset Binary Output Format
  • TQFP-80 PowerPAD™ Package
  • Pin Compatible with the ADS5440
  • Industrial Temperature Range = -40°C to 85°C
  • APPLICATIONS
    • Test and Measurement
    • Software-Defined Radio
    • Multi-channel Basestation Receivers
    • Basestation Tx Digital Predistortion
    • Communications Instrumentation
  • RELATED PRODUCTS
    • ADS5424 - 14-bit, 105 MSPS ADC
    • ADS5423 - 14-bit, 80 MSPS ADC
    • ADS5440 - 13-bit, 210 MSPS ADC

PowerPAD is a trademark of Texas Instruments.

Description for the ADS5444

The ADS5444 is a 13-bit 250 MSPS analog-to-digital converter (ADC) that operates from a 5 V supply, while providing LVDS-compatible digital outputs from a 3.3 V supply. The ADS5444 input buffer isolates the internal switching of the onboard track and hold (T&H) from disturbing the signal source. An internal reference generator is also provided to further simplify the system design. The ADS5444 has outstanding low noise and linearity over input frequency.

The ADS5444 is available in an 80-pin TQFP PowerPAD™ package. The ADS5444 is built on a state of the art Texas Instruments complementary bipolar process (BiCom3X) and is specified over the full industrial temperature range (-40°C to 85°C).

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS5444IPFP ACTIVE
Package qty | Carrier 96 | JEDEC TRAY (10+1)
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more