ADS5525 12-Bit, 170-MSPS Analog-to-Digital Converter (ADC) | TI.com

ADS5525 (ACTIVE)

12-Bit, 170-MSPS Analog-to-Digital Converter (ADC)

12-Bit, 170-MSPS Analog-to-Digital Converter (ADC) - ADS5525
Datasheet
 

Description

ADS5525 is a high performance 12-bit, 170-MSPS A/D converter. It offers state-of-the art functionality and performance using advanced techniques to minimize board space. Using an internal sample and hold and low jitter clock buffer, the ADC supports both high SNR and high SFDR at high input frequencies. It features programmable gain options that can be used to improve SFDR performance at lower full-scale analog input ranges.

In a compact 48-pin QFN, the device offers fully differential LVDS DDR (Double Data Rate) interface while parallel CMOS outputs can also be selected. Flexible output clock position programmability is available to ease capture and trade-off setup for hold times. At lower sampling rates, the ADC can be operated at scaled down power with no loss in performance. ADS5525 includes an internal reference, while eliminating the traditional reference pins and associated external decoupling. The device also supports an external reference mode.

The device is specified over the industrial temperature range (-40°C to 85°C).

Features

  • Maximum Sample Rate: 170 MSPS
  • 12-Bit Resolution
  • No Missing Codes
  • Total Power Dissipation 1.1 W
  • Internal Sample and Hold
  • 70.5-dBFS SNR at 70-MHz IF
  • 84-dBc SFDR at 70-MHz IF
  • 11 bits ENOB Minimum at 70-MHz IF
  • Double Data Rate (DDR) LVDS and Parallel CMOS Output Options
  • Programmable Gain up to 6 dB for SNR/SFDR Trade-Off at High IF
  • Reduced Power Modes at Lower Sample Rates
  • Supports input clock amplitude down to 400 mVPP
  • Clock Duty Cycle Stabilizer
  • No External Reference Decoupling Required
  • Internal and External Reference Support
  • Programmable Output Clock position to ease data capture
  • 3.3-V Analog and Digital Supply
  • 48-QFN Package (7 mm × 7 mm)
  • APPLICATIONS
    • Wireless Communications Infrastructure
    • Software Defined Radio
    • Power Amplifier Linearization
    • 802.16d/e
    • Test and Measurement Instrumentation
    • High Definition Video
    • Medical Imaging
    • Radar Systems

View more

Parametrics Compare all products in High-speed ADCs (>10MSPS)

 
Sample Rate (Max) (MSPS)
Features
Resolution (Bits)
Number of input channels
SNR (dB)
ENOB (Bits)
SFDR (dB)
Power consumption (Typ) (mW)
Input range (Vp-p)
Interface
Operating temperature range (C)
Analog input BW (MHz)
Input buffer
Package Group
Package size: mm2:W x L (PKG)
Rating
Architecture
DNL (Typ) (+/-LSB)
INL (Typ) (+/-LSB)
Reference mode
ADS5525 ADS5527 ADS5545 ADS5546 ADS5547
170     210     170     190     210    
High Performance     Low Power     High Performance     High Performance     High Performance    
12     12     14     14     14    
1     1     1     1     1    
70.5     70.5     74     73.5     73.3    
11.3     11.4     12     11.8     11.8    
84     84     85     87     85    
1100     1230     1100     1130     1230    
2     2     2     2     2.2    
Parallel CMOS
Parallel LVDS    
Parallel CMOS
Parallel LVDS    
Parallel CMOS
Parallel LVDS    
Parallel CMOS
Parallel LVDS    
Parallel CMOS
Parallel LVDS    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
500     800     500     500     800    
No     No     No     No     No    
VQFN | 48     VQFN | 48     VQFN | 48     VQFN | 48     VQFN | 48    
48VQFN: 49 mm2: 7 x 7 (VQFN | 48)     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)    
Catalog     Catalog     Catalog     Catalog     Catalog    
Pipeline     Pipeline     Pipeline     Pipeline     Pipeline    
0.5     0.5     0.5     0.5     0.5    
1     1     3     3     3.5    
Ext
Int    
Ext
Int    
Ext
Int    
Ext
Int    
Ext
Int