ADS8331IPWR

ACTIVE

2.7V-to-5.5V 16-Bit 500kSPS Low-Power Serial Analog-to-Digital Converter (ADC) | PW | 24 | -40 to 85

ACTIVE Custom reel may be available
Same as: ADS8331IPWR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS8331IPW ACTIVE
Package qty | Carrier 60 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the ADS8331

  • Low-Power, Flexible Supply Range:
    • 2.7-V to 5.5-V Analog Supply
    • 8.7 mW (250 kSPS in Auto-NAP Mode,
      VA = 2.7 V, VBD = 1.65 V)
    • 14.2 mW (500 kSPS, VA = 2.7 V,
      VBD = 1.65 V)
  • Up to 500-kSPS Sampling Rate
  • Excellent DC Performance:
    • ±1.2 LSB Typical, ±2 LSB Maximum INL at
      2.7 V
    • ±0.6 LSB Typical, –1/1.5 LSB Maximum DNL
      at 2.7 V
    • 16-Bit NMC Over Temperature
  • Excellent AC Performance at 5 V, fIN = 1 kHz:
    • 91.5-dB SNR, 101-dB SFDR, –100-dB THD
  • Flexible Analog Input Arrangement:
    • On-Chip 4-/8-Channel Mux With Breakout
    • Auto/Manual Channel Select and Trigger
  • Other Hardware Features:
    • On-Chip Conversion Clock (CCLK)
    • Software/Hardware Reset
    • Programmable Status/Polarity EOC/INT
    • Daisy-Chain Mode
    • Global CONVST (Independent of CS)
    • Deep, Nap, and Auto-NAP Powerdown Modes
    • SPI™/DSP Compatible Serial Interface
    • Separate I/O Supply: 1.65 V to VA
    • SCLK up to 40 MHz (VA = VBD = 5 V)
  • 24-Pin 4-mm × 4-mm VQFN and 24-Pin TSSOP
    Packages

Description for the ADS8331

The ADS8331 is a low-power, 16-bit, 500-k samples-per-second (SPS) analog-to-digital converter (ADC) with a unipolar, 4-to-1 multiplexer (mux) input. The device includes a 16-bit capacitor-based successive approximation register (SAR) ADC with inherent sample and hold.

The ADS8332 is based on the same core and includes a unipolar 8-to-1 input mux. Both devices offer a high-speed, wide-voltage serial interface and are capable of daisy-chain operation when multiple converters are used.

These converters are available in 24-pin, 4 × 4 QFN and 24-pin TSSOP packages and are fully specified for operation over the industrial –40°C to 85°C temperature range.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS8331IPW ACTIVE
Package qty | Carrier 60 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more