ADS8513IBDW

ACTIVE

16-Bit 40kSPS Low-Power Sampling ADC With Internal Reference and Parallel/Serial Interface | DW | 16 | -40 to 85

Same as: ADS8513IBDW.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS8513IBDWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (DW) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 40 | TUBE

Features for the ADS8513

  • 40kSPS Min Sampling Rate
  • Very Low Power: 24mW Typ
  • ±3.33V, ±5V, ±10V, 4V, and 10V Input Ranges
  • 89dB SNR with 10kHz Input
  • ±2LSB Max INL
  • -1/+2LSB Max DNL, 16-Bit NMC
  • ±10mV BPZ, ±2.5ppm/°C BPZ Drift
  • 89dB Min SINAD, 102dB Min SFDR
  • Uses Internal or External 2.5-V Reference
  • No External Calibration Resistors Required
  • Single 5V Analog Supply
    • 32.5W Max Power Dissipation
    • 50µW Max Power-Down Mode
  • SPI™-Compatible Serial Port up to 20MHz Master/Slave Feature
  • Global CONV and 3-Stated Bus for Multi-Chip Simultaneous S/H Operation
  • Pin-Compatible With 16-Bit ADS7813 and 12-Bit ADS7812 and ADS8512
  • SO-16 Package
  • APPLICATIONS
    • Industrial Process Control
    • Test Equipment
    • Robotics
    • DSP Servo Control
    • Medical Instrumentation
    • Portable Data Acquisition Systems

QSPI, SPI are trademarks of Motorola, Inc.

All other trademarks are the property of their respective owners.

Description for the ADS8513

The ADS8513 is a complete low-power, single 5V supply, 16-bit sampling analog-to-digital (A/D) converter. It contains a complete 16-bit capacitor-based, successive approximation register (SAR) A/D converter with sample and hold, clock, reference, and serial data interface. The converter can be configured for a variety of input ranges including ±10 V, ±5V, 0V to 10V, and 0.5V to 4.5V. A high-impedance, 0.3V to 2.8V input is also available with input impedance greater than 10MΩ. For most input ranges, the input voltage can swing to 25V or -25V without damage to the converter.

An SPI-compatible serial interface allows data to be synchronized to an internal or external clock. The ADS8513 is specified at 40kSPS sampling rate over the industrial -40°C to +85°C temperature range.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS8513IBDWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more