Top

Product details

Parameters

Resolution (Bits) 12 Number of input channels 8 Sample rate (Max) (kSPS) 500 Interface type SPI Architecture SAR Input type Single-Ended Multi-channel configuration Multiplexed Rating Catalog Reference mode Int Input range (Max) (V) 10.24 Input range (Min) (V) -10.24 Features Daisy-Chainable, Oscillator, Over-Voltage Protection, PGA Operating temperature range (C) -40 to 125 Power consumption (Typ) (mW) 65 Analog voltage AVDD (Min) (V) 4.75 SNR (dB) 73.8 Analog voltage AVDD (Max) (V) 5.25 INL (Max) (+/-LSB) 0.5 Digital supply (Min) (V) 1.65 Digital supply (Max) (V) 5.25 open-in-new Find other Precision ADCs (<=10MSPS)

Package | Pins | Size

TSSOP (DBT) 38 43 mm² 9.7 x 4.4 open-in-new Find other Precision ADCs (<=10MSPS)

Features

  • 12-Bit ADCs with Integrated Analog Front-End
  • 4-, 8-Channel MUX with Auto and Manual Scan
  • Channel-Independent Programmable Inputs:
    • ±10.24 V, ±5.12 V, ±2.56 V, ±1.28 V, ±0.64 V
    • 10.24 V, 5.12 V, 2.56 V, 1.28 V
  • 5-V Analog Supply: 1.65-V to 5-V I/O Supply
  • Constant Resistive Input Impedance: 1 MΩ
  • Input Overvoltage Protection: Up to ±20 V
  • On-Chip, 4.096-V Reference with Low Drift
  • Excellent Performance:
    • 500-kSPS Aggregate Throughput
    • DNL: ±0.2 LSB; INL: ±0.2 LSB
    • Low Drift for Gain Error and Offset
    • SNR: 73.8 dB; THD: –95 dB
    • Low Power: 65 mW
  • AUX Input → Direct Connection to ADC Inputs
  • ALARM → High and Low Thresholds per Channel
  • SPI™-Compatible Interface with Daisy-Chain
  • Industrial Temperature Range: –40°C to 125°C
  • TSSOP-38 Package (9.7 mm × 4.4 mm)
open-in-new Find other Precision ADCs (<=10MSPS)

Description

The ADS8664 and ADS8668 are 4- and 8-channel, integrated data acquisition systems based on a 12-bit successive approximation (SAR) analog-to-digital converter (ADC), operating at a throughput of 500 kSPS. The devices feature integrated analog front-end circuitry for each input channel with overvoltage protection up to ±20 V, a 4- or 8-channel multiplexer with automatic and manual scanning modes, and an on-chip, 4.096-V reference with low temperature drift. Operating on a single 5-V analog supply, each input channel on the devices can support true bipolar input ranges of ±10.24 V, ±5.12 V, ±2.56 V, ±1.28V and ±0.64V, as well as unipolar input ranges of 0 V to 10.24 V, 0 V to 5.12 V, 0 V to 2.56 V and 0 V to 1.28 V. The gain of the analog front-end for all input ranges is accurately trimmed to ensure a high dc precision. The input range selection is software-programmable and independent for each channel. The devices offer a 1-MΩ constant resistive input impedance irrespective of the selected input range.

The ADS8664 and ADS8668 offer a simple SPI-compatible serial interface to the digital host and also support daisy-chaining of multiple devices. The digital supply operates from 1.65 V to 5.25 V, enabling direct interface to a wide range of host controllers.

open-in-new Find other Precision ADCs (<=10MSPS)
Download

Technical documentation

= Featured
No results found. Please clear your search and try again. View all 6
Type Title Date
* Datasheet ADS866x 12-Bit, 500-kSPS, 4- and 8-Channel, Single-Supply, SAR ADCs with Bipolar Input Ranges datasheet Jul. 14, 2015
Application notes Input protection for high-voltage ADC circuit with TVS diode Jun. 26, 2019
Application notes High common-mode differential input voltage to ±10-V ADC input circuit Dec. 20, 2018
Application notes Extending Input Voltage Range and Understanding Associated Errors for ADC With I Nov. 09, 2018
User guides ADS86xxEVM-PDK Evaluation Module (Rev. A) Jul. 17, 2015
White papers Best of Baker's Best: Precision Data Converters -- SAR ADCs May 21, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Hardware development

EVALUATION BOARDS Download
ADS8668 Evaluation Module
ADS8668EVM-PDK
document-generic User guide
$299.00
Description

The ADS8668EVM-PDK is a platform for evaluation of the ADS8668 Analog to Digital Converter (ADC). The ADS8668 is an 8-channel integrated data acquisition system based on a 12-Bit SAR ADC with programmable ALARM feature.

Features
  • Support circuits as design example to match ADC performance
  • Single 5V supply operation
  • Integrated 4.096V reference
  • Onboard regulator to generate +/-15V
  • Data capture & analysis for various AC & DC performance parameters

Design tools & simulation

SIMULATION MODELS Download
SBAM199.ZIP (37 KB) - IBIS Model
SIMULATION MODELS Download
SBAM201.ZIP (1597 KB) - TINA-TI Reference Design
SIMULATION TOOLS Download
SPICE-based analog simulation program
TINA-TI TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
document-generic User guide
CALCULATION TOOLS Download
Analog-to-digital converter (ADC) input driver design tool supporting multiple input types
ADC-INPUT-CALC ADC-INPUT-CALC is an online tool that provides support for designing the input buffer to an analog-to-digital converter (ADC). It offers 24 different op-amp based buffer circuits that can be used to drive an ADC input. The available topologies cover differential, single-ended and transformer-coupled (...)
CALCULATION TOOLS Download
Analog engineer's calculator
ANALOG-ENGINEER-CALC — The Analog Engineer’s Calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting op-amp gain with feedback (...)
Features
  • Expedites circuit design with analog-to-digital converters (ADCs) and digital-to-analog converters (DACs)
    • Noise calculations
    • Common unit translation
  • Solves common amplifier circuit design problems
    • Gain selections using standard resistors
    • Filter configurations
    • Total noise for common amplifier configurations
  • (...)

Reference designs

REFERENCE DESIGNS Download
High accuracy analog input module reference design with 16-bit 1-MSPS dual simultaneous-sampling ADC
TIDA-01576 — This reference design accurately measures 16-channel AC voltage and current inputs using a precision 16-bit SAR ADC over a wide input range. This range covers protection and measurement requirements (including sampling requirements as per IEC 61850-9-2), which simplifies system design and improves (...)
document-generic Schematic document-generic User guide
REFERENCE DESIGNS Download
Isolated, High-Accuracy Analog Input Module Reference Design Using 16-Bit ADC and Digital Isolator
TIDA-01214 — This reference design provides accurate measurements of AC voltage and current inputs using a precision 16-bit SAR ADC over a wide input range, covering protection and measurement range (including sampling requirements of IEC 61850-9-2), simplifying system design and improving trip time performance (...)
document-generic Schematic document-generic User guide

CAD/CAE symbols

Package Pins Download
TSSOP (DBT) 38 View options

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos

Related videos