AFE10004RGETEP

ACTIVE

Enhanced-product four-channel power-amplifier monitor and controller with integrated output switches | RGE | 24 | -55 to 125

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

AFE10004RGER ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 100u | — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
AFE10004RGET ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 100u | — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating HiRel Enhanced Product
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGE) | 24
Operating temperature range (°C) -55 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the AFE10004-EP

  • Specified for defense and aerospace applications
  • Controlled baseline
  • One assembly and test site
  • One fabrication site
  • Product traceability
  • Extended product life cycle
  • Local and remote diode temperature sensor
    • ±2.5°C error, maximum
    • 0.0625°C resolution
  • Internal EEPROM for autonomous operation
    • Storage for four independent transfer functions
    • Device configuration storage
    • Open space for user storage
    • Qualified for 15-year retention
  • Four analog outputs
    • Four monotonic DACs: 1.22mV resolution
    • Automatically configured output ranges:
      • Positive output voltage: 5.5V, maximum
      • Negative output voltage: –10V, minimum
    • High current drive capability:
      • Source up to 100mA
      • Sink up to 20mA
    • High capacitive load tolerant: up to 15µF
  • Gate bias on and off control switches
    • Two programmable off voltages
      • Two auxiliary DACs: 1.22mV resolution
    • Fast switching time: 50ns, typical
    • Low resistance: 3Ω, maximum
  • Built-in sequencing control
  • Internal 2.5V reference
  • SPI and I2C interfaces: 1.7V to 3.6V operation
    • SPI: 4-wire Interface
    • I2C: Eight selectable peripheral addresses
  • Specified temperature range: –55°C to +125°C

Description for the AFE10004-EP

The AFE10004-EP is a highly integrated, autonomous, power-amplifier (PA) precision analog front end (AFE) that includes four temperature compensation digital-to-analog converters (DACs), integrated EEPROM, and gate bias switches. The four DACs are programmed by four independent, user-defined, temperature-to-voltage transfer functions stored in the internal EEPROM. This design allows correction any temperature effects to be corrected without additional external circuitry. After start-up, the device operates without intervention from a system controller to provide a complete system for setting and compensating bias voltages in control applications.

The AFE10004-EP has four gate bias outputs that are switched on and off through dedicated control pins. The gate bias switches are designed for fast response. In combination with the device PA_ON pin, this fast response enables correct power sequencing and protection of depletion-mode transistors, such as GaAs and GaN.

The function integration and wide operating temperature range make the AFE10004-EP an excellent choice as an all-in-one, autonomous bias control circuit for the power amplifiers found in RF systems. The flexible DAC output ranges and built-in sequencing features let the device be used as a biasing controller for a large variety of transistor technologies, such as LDMOS, GaAs, and GaN.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

AFE10004RGER ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 100u | — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
AFE10004RGET ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 100u | — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more