AFE159P4RGZT

ACTIVE

Low-power 4-channel ECG AFE with pacemaker, lead-off & lead quality detection, and FIFO | RGZ | 48 | -20 to 85

Same as: AFE159P4RGZT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

AFE159P4RGZR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGZ) | 48
Operating temperature range (°C) -20 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the AFE159P4

  • Integrated Signal Chain for ECG, Pace Detection, and Respiration Measurement
  • ECG Receiver
    • Four high resolution channels at low power of 0.42mW/channel
    • Flexible four leads selectable from six electrodes
    • Programmable gain: 1.25 to 9
    • Input-referred noise: 4µVPP in 150Hz BW
    • Differential input range: ±1V with Gain = 4
    • CMRR: -140dB
    • Data rate: 125SPS to 128kSPS
  • Pace Detection
    • On-chip digital pace detection algorithm on programmable two leads
    • High-speed 128kSPS pace output on two channels for software pace detection
  • Respiration
    • Low-noise of 24mΩPP with 2kΩ body impedance and 1kΩ defibrillator protection resistor on each electrode
    • Supports Sine and Square wave excitation
  • Other Features
    • Built-in right leg drive amplifier steerable to any electrode
    • DC lead-off detection, AC lead impedance detection, Wilson Center Terminal (WCT), Goldberger Central Terminals (GCT), test signals
    • Battery voltage monitoring
    • Flexible power-down and standby modes
    • Built-in oscillator, PLL, and reference
    • 1k sample main FIFO and 2k sample pace FIFO
    • SPI-compatible serial interface
    • Analog supply voltage 1: 3.15V to 5.25V
    • Analog supply voltage 2: 1.7V to 1.9V
    • I/O supply voltage: 1.65V to 3.6V
  • Supports systems meeting AAMI EC11, AMI EC13, AMI EC38, IEC60601-1, IEC60601-2-25, IEC60601-2-27, and IEC60601-2-51 standards

Description for the AFE159P4

The AFE1594 is a family of multichannel, simultaneous sampling, 24-bit, delta-sigma (ΔΣ) analog-to-digital converters (ADCs) with built-in programmable gain Instrumentation Amplifiers (INAs), internal reference, and an on-chip PLL. The AFE supports digital pace pulse detection, thoracic impedance measurement and incorporates all of the features that are commonly required in medical electrocardiogram (ECG) and electroencephalogram (EEG) applications. Multiple AFE159x devices can be cascaded in high channel count systems. With high levels of integration and exceptional performance, the AFE159x enables the development of scalable medical instrumentation systems at significantly reduced size, power, and overall cost.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

AFE159P4RGZR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more