AFE2256TDR

ACTIVE

256-channel analog front end (AFE) for digital X-ray flat-panel detectors | TDR | 325 | 0 to 85

Same as: AFE2256TDR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Au
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins COF (TDR) | 325
Operating temperature range (°C) 0 to 85
Package qty | Carrier 32 | JEDEC TRAY (5+1)

Features for the AFE2256

  • 256 Channels
  • On-Chip, 16-Bit ADC
  • Photodiode Short Immunity
  • High Performance:
    • Noise: 750 Electrons RMS (1.2-pC Input Charge Range)
    • Low Correlated Noise
    • Integral Nonlinearity: ±2 LSB with Internal 16-Bit ADC
    • Scan Time: < 20 µs to 204.8 µs
  • Integration:
    • Six Selectable, Full-Scale Input Ranges: 0.6 pC (Minimum) to 9.6 pC (Maximum)
    • Internal Timing Generator (TG)
    • Built-In Correlated Double Sampler
    • Pipelined Integrate-and-Read for Improved Throughput—Data-Read During Integration
    • Serial LVDS Output
  • Simple Power-Supply Scheme:
    • AVDD1 = 1.85 V
    • AVDD2 = 3.3 V
  • Low Power Consumption
  • Nap and Total Power-Down Modes
  • Custom Chip-On-Film (COF) Packages

Description for the AFE2256

The AFE2256 is a 256-channel, analog front-end (AFE) designed to suit the requirements of flat-panel detector (FPD) based digital x-ray systems. The device includes 256 integrators, a programmable gain amplifier (PGA) for full-scale charge level selection, a correlated double sampler with dual banking, and 256:4 analog multiplexers.

The device also features four 16-bit successive-approximation register (SAR) analog-to-digital converters (ADCs). Serial data from the ADCs are available in low-voltage differential signaling (LVDS) format.

The nap and power-down modes enable substantial power savings, and are especially useful in battery-powered systems.

To request a full datasheet or other design resources: request AFE2256

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more