AFE4404YZPR

ACTIVE

Ultra-Small Integrated AFE for Wearable, Optical Heart-Rate Monitoring and Biosensing | YZP | 15 | -20 to 70

ACTIVE Custom reel may be available
Same as: AFE4404YZPR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

AFE4404YZPT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More AFE4404 information

Packaging information

Package | Pins DSBGA (YZP) | 15
Operating temperature range (°C) -20 to 70
Package qty | Carrier 3,000 | LARGE T&R

Features for the AFE4404

  • Transmitter:
    • Supports Common Anode LED Configuration
    • Dynamic Range: 100 dB
    • 6-Bit Programmable LED Current to 50 mA (Extendable to 100 mA)
    • Programmable LED On-Time
    • Simultaneous Support of 3 LEDs for Optimized SPO2, HRM, or Multi-Wavelength HRM
  • Receiver:
    • 24-Bit Representation of the Current Input from a Photodiode in Twos Complement Format
    • Individual DC Offset Subtraction DAC at TIA Input for Each LED and Ambient Phase
    • Digital Ambient Subtraction at ADC Output
    • Programmable Transimpedance Gain:
      10 kΩ to 2 MΩ
    • Dynamic Range: 100 dB
    • Average Current Less Than 200 µA for PPG Signal Acquisition
  • Pulse Frequency: 10 SPS to 1000 SPS
  • Flexible Pulse Sequencing and Timing Control
  • Flexible Clock Options:
    • External Clocking:
      4-MHz to 60-MHz Input Clock
    • Internal Clocking: 4-MHz Oscillator
  • I2C Interface
  • Operating Temperature Range: –20°C to 70°C
  • 2.6-mm × 1.6-mm DSBGA Package, 0.5-mm Pitch
  • Supplies: Rx: 2 V to 3.6 V, Tx: 3 V to 5.25 V,
    IO: 1.8 V to 3.6 V

Description for the AFE4404

The AFE4404 is an analog front-end (AFE) for optical bio-sensing applications, such as heart-rate monitoring (HRM) and saturation of peripheral capillary oxygen (SpO2). The device supports three switching light-emitting diodes (LEDs) and a single photodiode. The current from the photodiode is converted into voltage by the transimpedance amplifier (TIA) and digitized using an analog-to-digital converter (ADC). The ADC code can be read out using an I2C interface. The AFE also has a fully-integrated LED driver with a 6-bit current control. The device has a high dynamic range transmit and receive circuitry that helps with the sensing of very small signal levels.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

AFE4404YZPT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more