AFE5805ZCF

ACTIVE

8-channel low noise analog front end for ultrasound | ZCF | 135 | 0 to 70

Same as: AFE5805ZCF.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins NFBGA (ZCF) | 135
Operating temperature range (°C) 0 to 70
Package qty | Carrier 160 | JEDEC TRAY (10+1)

Features for the AFE5805

  • 8-Channel Complete Analog Front-End:
    • LNA, VCA, PGA, LPF, and ADC
  • Ultra-Low, Full-Channel Noise:
    • 0.85nV/√Hz (TGC)
    • 1.1nV/√Hz (CW)
  • Low Power:
    • 122mW/Channel (40MSPS)
    • 74mW/Channel (CW Mode)
  • Low-Noise Pre-Amp (LNA):
    • 0.75nV/√Hz
    • 20dB Fixed Gain
    • 250mVPP Linear Input Range
  • Variable-Gain Amplifier:
    • Gain Control Range: 46dB
  • PGA Gain Settings: 20dB, 25dB, 27dB, 30dB
  • Low-Pass Filter:
    • Selectable BW: 10MHz, 15MHz
    • 2nd-Order
  • Gain Error: ±0.5dB
  • Channel Matching: ±0.25dB
  • Distortion, HD2: –65dBFS at 5MHz
  • Clamping Control
  • Fast Overload Recovery: Two Clock Cycles
  • 12-Bit Analog-to-Digital Converter:
    • 10MSPS to 50MSPS
    • 69.5dB SNR at 10MHz
    • Serial LVDS Interface
  • Integrated CW Switch Matrix
  • 15mm × 9mm, 135-BGA Package:
    • Pb-Free (RoHS-Compliant) and Green
  • APPLICATIONS
    • Medical Imaging, Ultrasound
      • Portable Systems

All trademarks are the property of their respective owners.

Description for the AFE5805

The AFE5805 is a complete analog front-end device specifically designed for ultrasound systems that require low power and small size.

The AFE5805 consists of eight channels, including a low-noise amplifier (LNA), voltage-controlled attenuator (VCA), programmable gain amplifier (PGA), low-pass filter (LPF), and a 12-bit analog-to-digital converter (ADC) with low voltage differential signaling (LVDS) data outputs.

The LNA gain is set for 20dB gain, and has excellent noise and signal handling capabilities, including fast overload recovery. VCA gain can vary over a 46dB range with a 0V to 1.2V control voltage common to all channels of the AFE5805.

The PGA can be programmed for gains of 20dB, 25dB, 27dB, and 30dB. The internal low-pass filter can also be programmed to 10MHz or 15MHz.

The LVDS outputs of the ADC reduce the number of interface lines to an ASIC or FPGA, thereby enabling the high system integration densities desired for portable systems. The ADC can either be operated with internal or external references. The ADC also features a signal-to-noise ratio (SNR) enhancement mode that can be useful at high gains.

The AFE5805 is available in a 15mm × 9mm, 135-ball BGA package that is Pb-free (RoHS-compliant) and green. It is specified for operation from 0°C to +70°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more