Features for the AFE5816EVM
- 16-Channel Complete Analog Front-End
- Programmable Gain Low-Noise Amplifier (LNA)
- Digital TGC Range (DTGC): 6 dB to 45 dB
- 14-Bit, 65-MSPS or 12-Bit, 80-MSPS Analog to Digital Converter
- Requires the TSW1400EVM for data capture and performance evaluation
Description for the AFE5816EVM
The AFE5816EVM is a highly integrated Analog Front-End (AFE) solution specifically designed for ultrasound systems in which high performance and small size are required. The AFE5816EVM integrates a complete time-gain-control (TGC) imaging path and a continuous wave Doppler (CWD) path. It also enables users to select one of various power/noise combinations to optimize system performance. Therefore, the AFE5816EVM is a suitable ultrasound analog front end solution not only for high-end systems, but also for portable systems.