289-pin (ZBV) package image

AFE5818ZBV ACTIVE

16-Channel Ultrasound Analog Front End With Passive CW Mixer, 0.75 nV/rtHz, 124mW/Channel

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins NFBGA (ZBV) | 289
Operating temperature range (°C) -40 to 85
Package qty | Carrier 126 | JEDEC TRAY (5+1)

Features for the AFE5818

  • 16-channel, complete analog front-end:
    • LNA, VCAT, PGA, LPF, ADC, and CW mixer
  • LNA with programmable gain:
    • Gain: 24dB, 18dB, and 12dB
    • Linear input range: 0.25VPP, 0.5VPP, and 1VPP
    • Input-referred noise: 0.63nV/√Hz, 0.7nV/√Hz, and 0.9nV/√Hz
    • Programmable active termination
  • Voltage-controlled attenuator (VCAT): 40dB
  • Programmable gain amplifier (PGA): 24dB and 30dB
  • Total signal chain gain: 54dB (maximum)
  • 3rd-order, linear-phase LPF:
    • 10MHz, 15MHz, 20MHz, 30MHz, 35MHz, and 50MHz
  • Analog-to-digital converter (ADC):
    • 14-bit ADC: 75dBFS SNR at 65 MSPS
    • 12-bit ADC: 72dBFS SNR at 80 MSPS
  • LVDS interface maximum speed of 1Gbps
  • Noise and power optimizations (full-channel):
    • 140mW/Ch at 0.75nV/√Hz, 65 MSPS
    • 91.5mW/Ch at 1.1nV/√Hz, 40 MSPS
    • 80mW/Ch at CW mode
  • Excellent device-to-device gain matching:
    • ±0.5dB (typical) and ±1.1dB (maximum)
  • Low harmonic distortion
  • Fast and consistent overload recovery
  • Passive mixer for CWD:
    • Low close-in phase noise: –156dBc/Hz at 1kHz off 2.5MHz carrier
    • Phase resolution: λ / 16
    • Supports 16X, 8X, 4X, and 1X CW clocks
    • 12dB suppression on 3rd and 5th harmonics
    • CWD high-pass filter rejects undesired low-frequency signals < 1kHz
  • Small package: 15mm × 15mm NFBGA-289

Description for the AFE5818

The AFE5818 is a highly-integrated, analog front-end (AFE) solution specifically designed for ultrasound systems where high performance and small size are required. The device integrates a complete time-gain-control (TGC) imaging path and a continuous wave Doppler (CWD) path. The device also allows various power and noise combinations to be selected to optimize system performance. Therefore, the AFE5818 is a suitable ultrasound AFE solution for high-end and portable systems

The AFE5818 has a total of 16 channels, with each channel consisting of a voltage-controlled amplifier (VCA), a simultaneous sampling 14-bit and 12-bit analog-to-digital converter (ADC), and a continuous wave (CW) mixer. The VCA includes a low-noise amplifier (LNA), a voltage-controlled attenuator (VCAT), a programmable gain amplifier (PGA), and a low-pass filter (LPF). LNA gain is programmable and supports 250mVPP to 1VPP input signals and programmable active termination. The ultra-low noise VCAT provides an attenuation control range of 40dB and improves overall low-gain SNR, which benefits harmonic and near-field imaging. The PGA provides gain options of 24dB and 30dB. In front of the ADC, an LPF can be configured at 10MHz, 15MHz, 20MHz, 30MHz, 35MHz, or 50MHz to support ultrasound applications with different frequencies.

The AFE5818 also integrates a low-power passive mixer and a low-noise summing amplifier to create an on-chip CWD beamformer. 16 selectable phase delays can be applied to each analog input signal. Furthermore, a unique third- and fifth-order harmonic suppression filter is implemented to enhance CW sensitivity

The high-performance, 14-bit ADC achieves 75dBFS SNR. This ADC ensures excellent SNR at low-chain gain. The device can operate at maximum speeds of 65 MSPS and 80 MSPS, providing a 14-bit and a 12-bit output, respectively.

The ADC low-voltage differential signaling (LVDS) outputs enable a flexible system integration that is desirable for miniaturized systems.

The AFE5818 also allows various power and noise combinations to be selected to optimize system performance. Therefore, the AFE5818 is a suitable ultrasound AFE solution for both high-end and portable systems.

The AFE5818 is available in a 15mm × 15mm NFBGA-289 package (ZBV package, S-PBGA-N289) and are specified for operation from –40°C to 85°C. The devices are also pin-to-pin compatible with the AFE5816 device family.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more