AFE5828ZAV

ACTIVE

16-Ch Ultrasound AFE With 102mW/Ch Power, LVDS Interface, and Passive CW Mixer | ZAV | 289 | 0 to 85

Same as: AFE5828ZAV.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins NFBGA (ZAV) | 289
Operating temperature range (°C) 0 to 85
Package qty | Carrier 126 | JEDEC TRAY (5+1)

Features for the AFE5828

  • 16-Channel AFE for Ultrasound Applications:
    • Optimized Signal Chains for TGC and CW Modes
    • Four Programmable TGC Profiles
  • Low-Noise Amplifier (LNA) With:
    • Programmable Gain: 21 dB, 18 dB, and 15 dB
    • Linear Input Signal Amplitude:
      0.37 VPP, 0.5 VPP, and 0.71 VPP
    • Active Termination
  • Voltage-Controlled Attenuator (VCAT):
    • Attenuation Range: 0 dB–36 dB
  • Programmable Gain Amplifier (PGA):
    • 18 dB–27 dB in Steps of 3 dB
  • 3rd-Order, Linear-Phase, Low-Pass Filter (LPF):
    • Cutoff Frequency From 10 MHz to 30 MHz
  • ADC Modes (Idle-Channel SNR):
    • 14-Bit, 65-MSPS Mode: 75-dBFS
    • 12-Bit, 80-MSPS Mode: 72-dBFS
  • Optimized for Noise and Power:
    • TGC Mode: 102 mW/Ch at 0.8 nV/√Hz,
      65-MSPS, 14-Bit Output
    • CW Mode: 63 mW/Ch
  • Excellent Device-to-Device Gain Matching:
    • ±0.4 dB (Typical)
  • Fast and Consistent Overload Recovery
  • Continuous Wave (CW) Path With:
    • Low Close-In Phase Noise of –159 dBc/Hz at 1-kHz Frequency Offset off 2.5-MHz Carrier
    • Phase Resolution: λ / 16
    • Supports 16x and 8x CW Clocks
    • 12-dB Suppression of 3rd and 5th Harmonics
  • LVDS Interface With a Speed Up to 1 Gbps
  • Small Package: 15-mm × 15-mm NFBGA-289

Description for the AFE5828

The AFE5828 device is a highly-integrated, analog front-end (AFE) solutions specifically designed for ultrasound systems where high performance, low power, and small size are required.

The AFE5828 is an integrated AFE optimized for medical ultrasound application. The device is realized through a multichip module (MCM) with two dies: one voltage-controlled amplifier (VCA) die and one analog-to-digital converter (ADC) die. The VCA die has 16 channels that interface with the 16 channels of the ADC die.

Each channel in the VCA die can be configured in one of two modes: time gain compensation (TGC) mode or continuous wave (CW) mode. In TGC mode, each channel includes a low-noise amplifier (LNA), a voltage-controlled attenuator (VCAT), a programmable gain amplifier (PGA), and a third-order, low-pass filter (LPF). The LNA is programmable in gains of 21 dB, 18 dB, or 15 dB. The LNA also supports active termination. The VCAT supports an attenuation range of 0 dB to 36 dB, with analog voltage control for the attenuation. The PGA provides gain options from 18 dB to 27 dB in steps of 3 dB. The LPF cutoff frequency can be set between 10 MHz and 30 MHz to support ultrasound applications with different frequencies. In CW mode, the output of the LNA goes to a low-power passive mixer with 16 selectable phase delays followed by a summing amplifier with a band-pass filter. Different phase delays can be applied to each analog input signal to perform an on-chip beamforming operation. A harmonic filter in the CW mixer suppresses the third and fifth harmonic to enhance the sensitivity of the CW Doppler measurement.

The 16 channels of the ADC die can be configured to operate with a resolution of 14 bits or 12 bits. The ADC resolution can be traded off with conversion rate, and can operate at maximum speeds of 65 MSPS and 80 MSPS at 14-bit and 12-bit resolution, respectively. The ADC is designed to scale its power with sampling rate. The output interface of the ADC comes out through a low-voltage differential signaling (LVDS) that can easily interface with low-cost field-programmable gate arrays (FPGAs).

The device also allows various power and noise combinations to be selected for optimizing system performance. Therefore, these devices are suitable ultrasound AFE solutions for systems with strict battery-life requirements.

The device is available in a 15-mm × 15-mm NFBGA-289 package and is pin-compatible with the AFE5818 and AFE5816 family.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more