AFE5932ALH

ACTIVE

32-Channel Ultrasound AFE With 17-mW/ch power consumption, 2-nV/√Hz Noise, 12-Bit, 50-MSPS ADC | ALH | 144 | 0 to 70

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins null | null
Operating temperature range (°C) 0 to 70
Package qty | Carrier 240 | JEDEC TRAY (5+1)

Features for the AFE5932

  • AFE5932 supports:
    • 32-channels attenuator, PGA+LPF, 12-bit ADC, digital features with a decimation block
  • Input Attenuator (ATTEN) with DTGC
    • 24dB to 0dB attenuation range with 0.125dB step. Using in-built DTGC engine attenuation can be changed in real time.
  • Post-gain Amplifier (PGA) and low-pass filter LPF
    • Programmable gain of 12, 15 & 18 dB
    • Maximum output swing support 1.6 Vpp
    • LPF supported corners: First order filter with corner 10, 15 & 20 MHz
  • Analog to digital convertor
    • Maximum input swing support: 1.6 Vpp
    • Resolution: 12bit
    • Maximum ADC clock frequency (fADC_CLK): 50MHz
    • Full scale SNR: 62 dBFS
  • Decimation: Optional decimation block after ADC to decimate data by 2 or 4.
  • Compression block to combine data in fewer LVDS lanes as per the decimation factor
  • Total Power: 17 mW/ch at ADC Clock of 50MHz
  • Low speed CMOS serial programming interface to program front end and ADC upto 40MHz speed
  • Supply: 1.8V and 1.15V
  • Small package: FC-BGA-100 (10mm × 10mm) with 0.8mm pitch

Description for the AFE5932

The AFE5932 is a highly integrated, low power receiver device designed for portable ultrasound imaging systems. The device boasts a total of 32 receiver channels, each featuring an attenuator, PGA and low-pass filter, and ADC.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more