SN0400ALK-DC

ACTIVE

Radiation-hardened, 4-transmit 6-receive RF-sampling transceiver up to 12GHz | ALK | 400 | -45 to 105

ACTIVE Lot and date code selection may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
+

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: SPACE

Packaging information

Package | Pins FCBGA (ALK) | 400
Operating temperature range (°C) -45 to 105
Package qty | Carrier 90 | JEDEC TRAY (5+1)

Features for the AFE7950-SP

  • Request full data sheet
  • Radiation hardness assured AFE7950-SP:
    • Single-event latch up (SEL): 70MeV-cm2/mg
    • RLAT Total ionizing dose (TID): 100krad (Si)
  • Radiation tolerant AFE7950-SEP:
    • Single-event latch up (SEL): 43MeV-cm2/mg
    • RLAT Total ionizing dose (TID): 30krad (Si)
  • Four RF sampling 12GSPS TX DACs
  • Six RF sampling 3GSPS RX ADCs
  • Maximum RF signal bandwidth: 1200MHz (or 2400MHz for 2TX)
  • RF frequency range:
    • TX: 600MHz to 12GHz
    • RX: 5MHz to 12GHz
  • Digital Step Attenuators (DSA):
    • TX: 40dB range, 0.125dB steps
    • RX or FB: 25dB range, 0.5dB steps
  • Single or dual-band DUC or DDCs for TX and RX
  • SerDes data interface:
    • 8 SerDes transceivers up to 24.75Gbps
    • JESD204B/C subclass 1 compatible
  • Package: 17mm × 17mm FCBGA, 0.8mm pitch
  • Space screening and assurance:
    • Meets ASTM E595 outgassing specification (AFE7950-SP, AFE7950-SEP)
    • One fabrication, assembly, and test site
    • Wafer lot traceability
    • Extended product life cycle
    • Radiation lot acceptance test (RLAT) (AFE7950-SP, AFE7950-SEP)
    • Production burn-in (AFE7950-SP)
  • This device contains non-encapsulated chip-caps with tin (Sn) finish of >97% purity. See reliability report for more information

Description for the AFE7950-SP

The AFE7950-x is a high performance, wide bandwidth multi-channel transceiver, integrating four RF sampling transmitter chains, four RF sampling receiver chains and two RF sampling feedback chains (six RF sampling ADCs total). With operation up to 12GHz, this device enables direct RF sampling in the L, S, C and X-band frequency ranges without the need for additional frequency conversions stages. This improvement in density and flexibility enables high-channel-count, multi-mission systems.

The TX signal paths support interpolation and digital up conversion options that deliver up to 1200MHz of signal bandwidth for four TX or 2400MHz for two TX. The output of the DUCs drives a 12GSPS DAC (digital to analog converter) with a mixed mode output option to enhance 2nd Nyquist operation. The DAC output includes a variable gain amplifier (TX DSA) with 40dB range and 1dB analog and 0.125dB digital steps.

Each receiver chain includes a 25dB range Digital Step Attenuator (DSA), followed by a 3GSPS ADC (analog-to-digital converter). Each receiver channel has an analog peak power detector and various digital power detectors to assist an external or internal autonomous automatic gain controller, and RF overload detectors for device reliability protection. Flexible decimation options provide optimization of data bandwidth up to 1200MHz for four RX without FB paths or 600MHz with two FB paths (1200MHz BW each).

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more