AMC0200DDR

ACTIVE

Precision, ±250mV input, basic isolated amplifier with differential output | D | 8 | -40 to 125

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the AMC0200D

  • Linear input voltage range: ±250mV
  • Supply voltage range:
    • High-side (VDD1): 3.0V to 5.5V
    • Low-side (VDD2): 3.0V to 5.5V
  • Fixed gain: 8.2V/V
  • Differential analog output
  • Low DC errors:
    • Offset error: ±0.2mV (maximum)
    • Offset drift: ±2µV/°C (maximum)
    • Gain error: ±0.25% (maximum)
    • Gain drift: ±35ppm/°C (maximum)
    • Nonlinearity: 0.04% (maximum)
  • High CMTI: 150V/ns (minimum)
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • Isolation ratings:
    • AMC0200D: Basic isolation
    • AMC0300D: Reinforced Isolation
  • Safety-related certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C

Description for the AMC0200D

The AMC0x00D is a precision, galvanically isolated amplifier with a ±250mV, differential input and differential output. The input is optimized for direct connection to a shunt resistor or other low-impedance signal source.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation up to 5kVRMS (DWV package) and basic isolation up to 3kVRMS (D package) (60s).

The AMC0x00D outputs a differential signal proportional to the input voltage. The differential output is insensitive to ground shifts and enables routing the output signal over long distances.

The AMC0x00D comes in 8-pin, wide- and narrow-body SOIC packages, and is fully specified over the temperature range from –40°C to +125°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more