Packaging information
| Package | Pins SOIC (DWV) | 8 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 1,000 | LARGE T&R |
Features for the AMC1200C
- Linear input voltage range: ±250mV
- Supply voltage
range:
- High-side (VDD1): 3.0V to 5.5V
- Low-side (VDD2): 3.0V to 5.5V
- Fixed gain: 8.0V/V
- Differential analog output
- Low DC errors:
- Offset error: ±0.2mV (maximum)
- Offset drift: ±2µV/°C (maximum)
- Gain error: ±0.25% (maximum)
- Gain drift: ±35ppm/°C (maximum)
- Nonlinearity: 0.04% (maximum)
- High CMTI: 150V/ns (minimum)
- Low EMI: Meets CISPR-11 and CISPR-25 standards
- Isolation ratings: Basic isolation
- Safety-related
certifications:
- DIN EN IEC 60747-17 (VDE 0884-17)
- UL 1577
- Fully specified over the extended industrial temperature range: –40°C to +125°C
Description for the AMC1200C
The AMC1200C is a precision, galvanically isolated amplifier with a ±250mV, differential input and differential output. The input is optimized for direct connection to a shunt resistor or other low-impedance signal source.
The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference. This barrier is certified to provide basic isolation up to 5kVRMS (60s).
The AMC1200C outputs a differential signal proportional to the input voltage. The differential output is insensitive to ground shifts and enables routing the output signal over long distances.
The AMC1200C comes in 8-pin, wide-body SOIC and SOP packages. The device is fully specified over the temperature range from –40°C to +125°C.