AMC1203BDUB

ACTIVE

±250-mV input, precision current sensing basic isolated modulator with int clock | DUB | 8 | -40 to 105

Same as: AMC1203BDUB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Similar products you might be interested in

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

AMC1204BDWVR ACTIVE ±250-mV input, precision current sensing basic isolated modulator | DWV | 8 | -40 to 125
AMC1204BDWV ACTIVE ±250-mV input, precision current sensing basic isolated modulator | DWV | 8 | -40 to 125

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

AMC1203BDUBR ACTIVE Custom reel may be available
Package qty | Carrier 350 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More AMC1203 information

Packaging information

Package | Pins SOP (DUB) | 8
Operating temperature range (°C) -40 to 105
Package qty | Carrier 50 | TUBE

Features for the AMC1203

  • Linear input voltage range: ±280mV
  • Supply voltage range:
    • High side: 4.5V to 5.5V
    • Low side: 4.5V to 5.5V
  • Low DC errors:
    • AMC1203:
      • Offset error: ±1mV (max)
      • Offset drift: ±5µV/°C (max)
      • Gain error: ±2% (max)
      • Gain drift: ±20ppm/°C (max)
    • AMC1203B:
      • Offset error: ±1mV (max)
      • Offset drift: ±5µV/°C (max)
      • Gain error: ±1% (max)
      • Gain drift: ±20ppm/°C (max)
  • Transient immunity: 15kV/µs (min)
  • Internal 10MHz clock generator
  • Safety-related certifications:
    • 3500VPEAK basic isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 2500VRMS isolation for 1 minute per UL1577
  • Specified temperature range: –40°C to +105°C

Description for the AMC1203

The AMC1203 is a precision, galvanically isolated, delta-sigma (ΔΣ) modulator. The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference and is certified to provide basic isolation of up to 3500VPEAK according to the DIN EN IEC 60747-17 (VDE 0884-17) and UL1577 standards.

The input of the AMC1203 is optimized for direct connection to shunt resistors or other low-impedance signal sources. The output bitstream of the AMC1203 is synchronized to the internally generated clock. Combined with a digital low-pass filter, such as a sinc3, OSR 256 filter, the device achieves 16 bits of resolution with an 87dB dynamic range and a 39kSPS data rate.

The AMC1203 is offered in a SOP-8 gull-wing package (DUB), a SOP-8 package (PSA), and a SOIC-16 package (DW). The device is characterized over the ambient temperature range of –40°C to +105°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

AMC1203BDUBR ACTIVE Custom reel may be available
Package qty | Carrier 350 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more