AMC1203
±250-mV input, precision current sensing basic isolated modulator with int clock
AMC1203
- 16-Bit Resolution
- SNR: 80.5dB min
- THD: –88dB max (AMC1203B)
- ±280mV Input Range with +5V Supply
- Internal 2.5V Reference Voltage: 1% Accuracy
- Gain Error: ±1% (AMC1203B)
- UL1577, IEC60747-5-2 (VDE0884, Rev. 2), and IEC61010-1 Approved
- Isolation: 4000VPEAK,
Working Voltage: 560V - Transient Immunity: 15kV/µs
- Isolation: 4000VPEAK,
- Typical 25-Year Life at Rated Working Voltage
(see Application Report SLLA197) - Specified Temperature Range:
–40°C to +105°C - APPLICATIONS
- Shunt Based Current Sensing in:
- Motor Control
- Uninterruptible Power Supplies
- Power Inverters
- Industrial Process Control
- Shunt Based Current Sensing in:
All other trademarks are the property of their respective owners
The AMC1203 is a 1-bit, 10MHz, isolated delta-sigma (ΔΣ) modulator with an output buffer separated from the input interface circuitry by a silicon dioxide (SiO2) isolation barrier. This barrier provides galvanic isolation of up to 4000VPEAK. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry.
The AMC1203 modulator operates from a +5V supply with a dynamic range of 95dB. The differential inputs are ideal for direct connection to shunt resistors or other low-level signal sources. With the appropriate digital filter and modulator rate, the device can be used to achieve 16-bit analog-to-digital (A/D) conversion with no missing codes. An effective resolution of 14 bits and an SNR of 85dB (typical) can be maintained with a sinc3 filter with a decimation ratio of 256.
The modulator output is translated to a balanced signal and then transferred by the capacitive isolation barrier. Across the isolation barrier, a differential comparator receives the logic transition information, and then sets or resets a flip-flop and the output circuit accordingly.
The AMC1203 is available in SOP-8 gull-wing, SOP-8, and SOIC-16 packages. The AMC1203 is characterized for operation over the ambient temperature range of –40°C to +105°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 1-Bit, 10MHz, 2nd-Order, Isolated Delta-Sigma Modulator datasheet (Rev. C) | 10 Jun 2011 | |
Certificate | VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. W) | 31 Jan 2024 | ||
Application brief | Shunt Resistor Selection for Isolated Data Converters | PDF | HTML | 04 May 2023 | |
Certificate | UL Certificate of Compliance File E181974 Vol 4 Sec 1 (Rev. A) | 05 Aug 2022 | ||
White paper | Comparing isolated amplifiers and isolated modulators (Rev. A) | 28 Feb 2019 | ||
Certificate | CSA Certification (Certificate: 220991) (Rev. A) | 23 Oct 2015 | ||
EVM User's guide | AMC1203EVM User's Guide | 06 Aug 2010 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AMC1203EVM — AMC1203 evaluation module for 1-bit, 10-MHz, second-order, isolated delta-sigma modulator
The AMC1203 is an isolated single-channel delta-sigma (ΔΣ) modulator used in high-resolution measurement applications including current monitoring, industrial process control and motor positioning systems. The AMC1203EVM is a small form factor board containing all the necessary (...)
AMC1204EVM — AMC1204 evaluation module for 1-bit, 20-MHz, second-order, isolated delta-sigma modulator
The AMC1204 is an isolated single-channel delta-sigma (ΔΣ) modulator used in high-resolution measurement applications including current monitoring, industrial process control and motor positioning systems. The AMC1204EVM is a small form factor board containing all the necessary (...)
AMC1210MB-EVM — AMC1210 motherboard evaluation module
The AMC1210MB-EVM is a complete evaluation kit for the AMC1210 & ADS1205 in resolver applications and part of a modular evaluation system for evaluating TI delta-sigma modulators. The AMC1210MB-EVM software allows use of the AMC1210 in a variety of configurations for resolver and current shunt (...)
TIDA-RESOLVER-APPLICATIONS-REFERENCE-DESIGN — Motherboard/controller for the AMC1210
Package | Pins | Download |
---|---|---|
SOIC (DW) | 16 | View options |
SOP (DUB) | 8 | View options |
SOP (PSA) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.