Packaging information
| Package | Pins SOIC (DFM) | 20 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 850 | LARGE T&R |
Features for the AMC130M03
- Three isolated, simultaneous-sampling ΔΣ ADCs with differential inputs
- Single-supply operation (3.3 V or 5 V) with integrated DC/DC converter
- Low EMI: Meets CISPR-11 and CISPR-25 standards
- Programmable data rate up to 64 kSPS
- Programmable gain up to 128
- Low-drift internal voltage reference
- Internal temperature sensor
- 4-wire SPI interface with cyclic redundancy check (CRC)
- Safety-related certifications:
- 7070-V PEAK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
- 5000-V RMS isolation for 1 minute per UL1577
- Package: 20-pin, wide-body SOIC
- Operating temperature range: –40°C to +125°C
Description for the AMC130M03
The AMC130M03 is a precision three-channel, data- and power-isolated, simultaneous-sampling, 16-bit, delta-sigma (ΔΣ) analog-to-digital converter (ADC). The AMC130M03 offers wide dynamic range, low power, and energy-measurement-specific features, making the device designed for energy metering and power metrology applications. The ADC inputs can be directly interfaced to a resistor-divider network or a shunt-current sensor because of the device high input impedance.
The AMC130M03 features a fully integrated isolated DC/DC converter that allows single-supply operation from the low-side of the device. The reinforced capacitive isolation barrier is certified according to VDE V 0884-17 and UL1577. This isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects lower-voltage parts from damage, making the AMC130M03 an excellent choice for polyphase energy metering applications using shunt current sensors.