Packaging information
| Package | Pins SOIC (DWV) | 8 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 1,000 | LARGE T&R |
Features for the AMC23C11
- Wide high-side supply range: 3V to 27V
- Low-side supply range: 2.7V to 5.5V
- Adjustable threshold: 20mV to 2.7V
- Reference current for threshold adjustment:
- 100µA, ±1%
- Trip threshold error: ±1% (max) at 250mV
- Open-drain output with optional latch mode
- Propagation delay: 240ns (typ)
- High CMTI: 75V/ns (min)
- Safety-related certifications:
- 7000VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
- 5000VRMS isolation for 1 minute per UL1577
- Fully specified over the extended industrial temperature range: –40°C to +125°C
Description for the AMC23C11
The AMC23C11 is an isolated comparator with a short response time. The open-drain output is separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5kVRMS according to VDE 0884-17 and UL1577, and supports a working voltage of up to 1kVRMS.
The trip threshold is adjustable from 20mV to 450mV in low-hysteresis mode and from 600mV to 2.7V in high-hysteresis mode through a single external resistor.
The open-drain output on the device supports transparent mode (LATCH input tied to GND2) where the output follows the input state, or latch mode, where the output is cleared on the falling edge of the latch input signal.
The AMC23C11 is available in an 8-pin, wide-body SOIC package and is specified over the extended industrial temperature range of –40°C to +125°C.