Features for the AMC23C12EVM
- Wide high-side supply range: 3 V to 27 V
- Window comparator with adjustable threshold
- Open-drain output with optional latch mode
- 100-µA reference for threshold adjustment
- Propagation delay: 390 ns (max)
Description for the AMC23C12EVM
The AMC23C12 evaluation module (EVM) is an platform for evaluating the AMC23C12, which is an isolated window comparator with short response time and latch function. The comparator outputs are separated from the input circuitry by an isolation barrier that is certified to provide reinforced galvanic isolation of up to 5 kVRMS, and supports a working voltage of up to 1.5 kVRMS.