AMC60304YBHT

ACTIVE

Optical transceiver monitor and controller with 200-mA IDACs and multichannel ADC | YBH | 36 | -40 to 125

ACTIVE Custom reel may be available
Same as: AMC60304YBHT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

AMC60304YBHR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YBH) | 36
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the AMC60304

  • Four 12-bit current output DACs (IDACs)
    • 200-mA full-scale output range
  • Multichannel, 12-bit, 1-MSPS SAR ADC
    • Four external inputs: 2.5-V and 5-V input ranges
    • Four IDAC voltage monitor channels
    • Programmable sequencer
    • Programmable out-of-range alarms
  • Internal 2.5-V reference
  • Suppy and temperature fault alarms
  • SPI and I2C interfaces: 1.7-V to 3.6-V operation
    • SPI: 4-wire interface
    • I2C: Four target addresses
  • Specified temperature range: –40°C to +125°C

Description for the AMC60304

The AMC60304 is a highly integrated, low-power analog monitor and controller optimized for high-current outputs. The device includes four 12-bit current output digital-to-analog converters (IDACs), a 12-bit, 1-MSPS analog-to-digital converter (ADC), supply and temperature alarm monitors, and a high-precision internal reference.

The AMC60304 IDACs support a full-scale output range of 200 mA with very-low power dissipation. These IDACs eliminate the need for external components to provide an accurate current bias.

The AMC60304 also includes four input pins that are multiplexed to the ADC and incorporate a low-latency window comparator. These features make this device an excellent choice for received signal strength indicator (RSSI) and loss-of-signal (LOS) detection. The ADC is also capable of measuring the voltage at the IDAC pins, thus enabling these outputs to be monitored.

The AMC60304 low power, high integration, very small size, and wide operating temperature range make this device an excellent choice as an all-in-one control circuit for optical modules.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

AMC60304YBHR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more