AMC60804TYBHR

ACTIVE

Optical transceiver controller with four-channel current, voltage-output DACs and multichannel ADCs | YBH | 36 | -40 to 125

ACTIVE Custom reel may be available
Same as: AMC60804TYBHR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YBH) | 36
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the AMC60804T

  • Four 12-bit current output DACs (IDACs)
    • 200-mA full-scale output range
    • Low supply headroom: 200 mV at 200 mA
  • Four 12-bit voltage output DACs (VDACs)
    • Selectable full-scale output ranges: –5 V, –2.5 V, +2.5 V and +5 V
    • High-current drive capability: ±50 mA
  • Multichannel, 12-bit, 1-MSPS SAR ADC
    • Four external inputs: 2.5-V and 5-V ranges
    • Four IDAC voltage monitor channels
    • Four VDAC current monitor channels
    • Programmable sequencer
    • Programmable out-of-range alarms
  • Internal 2.5-V reference
  • Supply and temperature fault alarms
  • SPI and I2C interfaces: 1.7-V to 3.6-V operation
    • SPI: 4-wire interface
    • I2C: Four target addresses
  • Specified temperature range: –40°C to +125°C

Description for the AMC60804T

The AMC60804T is a highly integrated, low-power analog monitor and controller for optical transceiver applications.

The AMC60804T includes four 12-bit current output digital-to-analog converters (IDACs) and four 12-bit voltage output DACs (VDACs) with programmable output ranges. The device also includes a 12-bit, 1-MSPS analog-to-digital converter (ADC) used for external and internal signal monitoring, supply and temperature alarm monitors, and a high-precision internal reference.

The AMC60804T VDACs support both positive and negative output-range operation and are capable or sourcing and sinking up to 50 mA, making them an excellent choice for biasing optical modulators. Additionally, the AMC60804T IDACs support a full-scale output range of 200 mA with very-low power dissipation. The IDACs eliminate the need for external components to bias laser diodes. In combination, the AMC60804T four VDACs and four IDACs enable accurate biasing of electro-absorption modulated lasers.

The AMC60804T also includes four input pins that are multiplexed to the ADC and incorporate a low-latency window comparator. These features make this device an excellent choice for received signal strength indicator (RSSI) and loss-of-signal (LOS) detection. The ADC is also capable of measuring the voltage at the IDAC pins, as well as the current being sourced or sinked by the VDACs, thus enabling these outputs to be monitored.

The AMC60804T low power, high integration, very small size, and wide operating temperature range make this device an excellent choice as an all-in-one control circuit for optical modules.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more