Packaging information
| Package | Pins WQFN (RTA) | 40 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 2,000 | LARGE T&R |
Features for the AMC7823
- 12-Bit ADC (200kSPS):
- Eight Analog Inputs
- Input Range 0 to 2 × VREF
- Programmable VREF, 1.25V or 2.5V
- Eight 12-Bit DACs (2µs Settling Time)
- Four Analog Input Out-of-Range Alarms
- Six General-Purpose Digital I/O
- Internal Bandgap Reference
- On-Chip Temperature Sensor
- Precision Current Source
- SPI™ Interface, 3V or 5V Logic Compatible
- Single 3V to 5V Supply
- Power-Down Mode/Low Power
- Small Package (QFN-40, 6 × 6 mm)
Description for the AMC7823
The AMC7823 is a complete analog monitoring and control circuit that includes an 8-channel, 12-bit analog-to-digital converter (ADC), eight 12-bit digital- to-analog converters (DACs), four analog input out-of-range alarms, and six GPIOs to monitor analog signals and control external devices. Also, the AMC7823 has an internal sensor to monitor chip temperature, and a precision current source to drive remote thermistors, or RTDs, to monitor remote temperatures.