AMC7891SRHHTG4

ACTIVE

Integrated Multichannel ADC and DAC for Analog Monitoring and Control | RHH | 36 | -40 to 105

ACTIVE Custom reel may be available
Same as: AMC7891SRHHTG4.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHH) | 36
Operating temperature range (°C) -40 to 105
Package qty | Carrier 250 | SMALL T&R

Features for the AMC7891

  • 10-Bit, 500-kSPS SAR ADC:
    • 8 External Analog Inputs
    • VREF, 2 × VREF Input Ranges
  • Four 10-Bit Monotonic DACs:
    • 0 to 5-V Output Range
    • Up to 10-mA Sink and Source Capability
    • Power-On Reset to 0 V
  • Internal 2.5-V Reference
  • Internal Temperature Sensor:
    • –40°C to +125°C Operation
    • Accuracy of ±2.5°C
  • 12 General-Purpose I/O Ports:
    • 1.8-V to 5.5-V Operation
  • Low-Power SPI-Compatible Serial Interface:
    • 4-Wire Mode, 1.8-V to 5.5-V Operation
    • SCLK up to 30 MHz
  • Temperature Range: –40°C to +105°C
  • Low Power: 32.5 mW at 5 V, Full Operating Conditions
  • Space-Saving Package: 36-pin, 6-mm × 6-mm QFN

Description for the AMC7891

The AMC7891 is a highly-integrated, low-power, complete analog monitoring and control system in a very small package.

For monitoring functions, the AMC7891 has 8 uncommitted inputs multiplexed into a 10-bit SAR analog-to-digital converter (ADC) and an accurate on-chip temperature sensor. Control signals are generated through four, independent, 10-bit digital-to-analog converters (DACs). Additional digital signal monitoring and control is accomplished through twelve configurable GPIOs. An internal reference can be used to drive the ADC and DACs.

Communication to the device is performed through a versatile, four-wire serial interface compatible with industry-standard microprocessors and microcontrollers. The serial interface can operate at clock rates up to 30 MHz, allowing quick access to critical system data.

The device is characterized for operation over the temperature range of –40ºC to 105ºC and is available in a very small, 36-pin, 6-mm × 6-mm QFN package.

The AMC7891’s low power, small size and high-integration make it an ideal low-cost, bias control circuit for modern RF transistor modules such as the power amplifiers (PA) and low-noise amplifiers (LNA) found in RF communication systems. The AMC7891 feature set is similarly beneficial in general purpose monitor and control systems.

For applications that require a different channel count, additional features, or converter resolutions, Texas Instruments offers a complete family of Analog Monitor and Control (AMC) Products. See http://www.ti.com/amc.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more