AWR6843ISK - AWR6843 single-chip 60-GHz to 64-GHz automotive radar sensor antenna plug-in module (angled board image)

AWR6843ISK

AWR6843 single-chip 60-GHz to 64-GHz automotive radar sensor antenna plug-in module

  • Inventory: In stock
    Limit:
Out of stock
Not available

Pricing

Qty Price
+

Features for the AWR6843ISK

  • 60- to 64-GHz mmWave sensor
  • Four receive (RX) three transmit (TX) antenna with 120° azimuth field of view (FoV) and 30° elevation FoV
  • Direct interface with MMWAVEICBOOST and DCA1000EVM
  • Supports 60-pin high-speed interface for host-controlling interface
  • Onboard capability for power-consumption monitoring

Description for the AWR6843ISK

AWR6843ISK is an easy-to-use 60 GHz mmWave sensor evaluation kit based on AWR6843 device. The AWR6843ISK may be used to evaluate the AWR6843 and AWR6443 devices. This board is powered by USB interface and enables access to point-cloud data over USB or CAN-FD interface.

This kit is supported by mmWave tools and software, including mmWave Studio (MMWAVE-STUDIO) and the mmWave software development kit (MMWAVE-SDK).

Additional boards may be used to enable additional functionality. For example, DCA1000EVM enables access to sensor’s raw data via LVDS interface. MMWAVEICBOOST enables software development and trace capabilities via TI’s CCS.

AWR6843ISK paired with MMWAVEICBOOST can interface with the MCU LaunchPad™ development kit ecosystem.

  • Inventory: In stock
    Limit:
Out of stock
Not available

Pricing

Qty Price
+