Features for the BOOSTXL-CANFD-LIN
- TCAN4550-Q1 CAN FD controller with integrated transceiver and SPI interface
- TLIN2029-Q1 fault protected LIN transceiver
- TPS7B7702-Q1 automotive dual-channel LDO
- Common DB9 connector for supply voltage, CAN FD, and LIN bus signals
- Follows the BoosterPack pinout standard
Description for the BOOSTXL-CANFD-LIN
The SPI to CAN FD SBC + LIN BoosterPack™ plug-in module features the TCAN4550-Q1 CAN FD controller with integrated transceiver providing microcontrollers without an integrated CAN FD controller, or those needing additional channels, access to CAN FD applications through a SPI interface. LIN applications can also be developed using the TLIN2029-Q1 fault protected LIN transceiver and the MCU's UARTport making this BoosterPack an ideal starting point for any CANFD or LIN system.