BQ20Z40PWR-R1

NOT RECOMMENDED FOR NEW DESIGNS

SBS 1.1 compliant Gas Gauge with Impedance Track™ Technology | PW | 20 | -40 to 85

Same as: BQ20Z40PWR-R1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
BQ20Z40PWR-R1 is not recommended for new designs
open-in-new Compare alternates

Similar functionality to the compared device.

BQ40Z50RSMR ACTIVE 1-4 series Li-ion battery pack manager | battery fuel (gas) gauge | RSM | 32 | -40 to 85

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ20Z40PW-R1 NOT RECOMMENDED FOR NEW DESIGNS
Package qty | Carrier 70 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More BQ20Z40-R1 information

Packaging information

Package | Pins TSSOP (PW) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the BQ20Z40-R1

  • Next Generation Patented Impedance Track™ Technology Accurately
    Measures Available Charge in Li-Ion and Li-Polymer Batteries
    • Better Than 1% Error Over the Lifetime of the Battery
  • Supports the Smart Battery Specification SBS V1.1
  • Flexible Configuration for 2-Series, 3-Series, and 4-Series
    Cell Li-Ion and Li-Polymer Batteries
  • Powerful 8-Bit RISC CPU With Ultralow Power Modes
  • Full Array of Programmable Protection Features
    • Voltage, Current, and Temperature
  • Complies with JEITA Guidelines
  • Added Flexibility to Handle More Complex Charging Profiles
  • Lifetime Data Logging
  • Supports SHA-1 Authentication
  • Available in 20-Pin TSSOP (PW) and 32-Pin QFN (RSM) Packages
  • APPLICATIONS
    • Notebook PCs
    • Medical and Test Equipment
    • Portable Instrumentation

Impedance Track is a trademark of Texas Instruments.

Description for the BQ20Z40-R1

The bq20z40-R1 SBS-compliant gas gauge and protection IC, incorporating patented Impedance Track™ technology, is designed for battery-pack or in-system installation. The bq20z40-R1 measures and maintains an accurate record of available charge in Li-Ion or Li-Polymer batteries using its integrated high-performance analog peripherals. Thebq20z40-R1 monitors capacity change, battery impedance, open-circuit voltage, and other critical parameters of the battery pack, and reports the information to the system host controller over a serial-communication bus. It is designed to work with the bq29330 analog front-end (AFE) protection IC to maximize functionality and safety, while minimizing external component count and cost in smart battery circuits.

The Impedance Track™ technology continuously analyzes the battery impedance, resulting in superior gas-gauging accuracy. This enables the remaining capacity to be calculated with discharge rate, temperature, and cell aging, which are all accounted for during each stage of every cycle.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ20Z40PW-R1 NOT RECOMMENDED FOR NEW DESIGNS
Package qty | Carrier 70 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more