SBS 1.1 compliant gas gauge and protection-enabled IC with Impedance Track™;

BQ20Z75-V180

ACTIVE

Product details

Cell chemistry Li-Ion/Li-Polymer Number of series cells 2-4 Cells Communication interface SMBus Battery capacity (Min) (mAh) 800 Battery capacity (Max) (mAh) 15000 Implementation Pack External capacity indication SOC Features Impedance Track™ algorithm, Integrated Protector, SHA-1 Authentication Operating temperature range (C) -40 to 85 Cell balancing Internal
Cell chemistry Li-Ion/Li-Polymer Number of series cells 2-4 Cells Communication interface SMBus Battery capacity (Min) (mAh) 800 Battery capacity (Max) (mAh) 15000 Implementation Pack External capacity indication SOC Features Impedance Track™ algorithm, Integrated Protector, SHA-1 Authentication Operating temperature range (C) -40 to 85 Cell balancing Internal
TSSOP (DBT) 38 43 mm² 9.7 x 4.4
  • Next Generation Patented Impedance Track™ Technology accurately Measures Available Charge in Li-Ion and Li-Polymer Batteries
    • Better than 1% Error Over Lifetime of the Battery
    • Instant Accuracy – No Learning Cycle Required
  • Supports the Smart Battery Specification SBS V1.1
  • Flexible Configuration for 2 to 4 Series Li-Ion and Li-Polymer Cells
  • Powerful 8-Bit RISC CPU With Ultra-Low Power Modes
  • Full Array of Programmable Protection Features
    • Voltage, Current and Temperature
  • Supports SHA-1 Authentication
  • small 38-Pin TSSOP (DBT) Package
  • APPLICATIONS
    • Notebook PCs
    • Medical and Test Equipment
    • Portable Instrumentation
  • Next Generation Patented Impedance Track™ Technology accurately Measures Available Charge in Li-Ion and Li-Polymer Batteries
    • Better than 1% Error Over Lifetime of the Battery
    • Instant Accuracy – No Learning Cycle Required
  • Supports the Smart Battery Specification SBS V1.1
  • Flexible Configuration for 2 to 4 Series Li-Ion and Li-Polymer Cells
  • Powerful 8-Bit RISC CPU With Ultra-Low Power Modes
  • Full Array of Programmable Protection Features
    • Voltage, Current and Temperature
  • Supports SHA-1 Authentication
  • small 38-Pin TSSOP (DBT) Package
  • APPLICATIONS
    • Notebook PCs
    • Medical and Test Equipment
    • Portable Instrumentation

The bq20z75-V180 SBS-compliant gas gauge and protection IC is a single IC solution designed for battery-pack or in-system installation. The bq20z75-V180 measures and maintains an accurate record of available charge in Li-ion or Li-polymer batteries using its integrated high-performance analog peripherals, monitors capacity change, battery impedance, open-circuit voltage, and other critical parameters of the battery pack as well and reports the information to the system host controller over a serial-communication bus. Together with the integrated analog front-end (AFE) short-circuit and overload protection the bq20z75-V180 maximizes functionality, safety and minimize external component count, cost and size in smart battery circuits.

The implemented Impedance Track™ gas gauging technology continuously analyzes the battery impedance, resulting in superior gas-gauging accuracy. This enables remaining capacity to be calculated with discharge rate, temperature, and cell aging all accounted for during each stage of every cycle with high accuracy.

The bq20z75-V180 SBS-compliant gas gauge and protection IC is a single IC solution designed for battery-pack or in-system installation. The bq20z75-V180 measures and maintains an accurate record of available charge in Li-ion or Li-polymer batteries using its integrated high-performance analog peripherals, monitors capacity change, battery impedance, open-circuit voltage, and other critical parameters of the battery pack as well and reports the information to the system host controller over a serial-communication bus. Together with the integrated analog front-end (AFE) short-circuit and overload protection the bq20z75-V180 maximizes functionality, safety and minimize external component count, cost and size in smart battery circuits.

The implemented Impedance Track™ gas gauging technology continuously analyzes the battery impedance, resulting in superior gas-gauging accuracy. This enables remaining capacity to be calculated with discharge rate, temperature, and cell aging all accounted for during each stage of every cycle with high accuracy.

Download

Similar products you might be interested in

open-in-new Compare products
Same functionality with different pin-out to the compared device.
BQ40Z50-R2 ACTIVE 1-4 series Li-ion battery pack manager supporting Turbo Mode 2.0 Improved hardware and firmware with a smaller package.

Technical documentation

star = Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 18
Type Title Date
* Data sheet SBS 1.1 Compliant Gas Gauge and Protection-Enabled IC With Impedance Track datasheet 15 Dec 2009
Application note Wide-Vin Battery-Charger Using SMBus MSP430 MCUs and bq Fuel Gauges (Rev. B) 12 Jul 2019
Application note Data Flash Programing and Calibrating the bq20zxx Family of Gas Gauges (Rev. E) 14 Sep 2013
User guide bq20z75v180 Technical Reference Manual Addendum 13 Oct 2011
Application note Thermistor Selection Guide for Texas Instruments Advanced Fuel Gauges 28 Sep 2011
Application note bq20z75-v160 to bq20z75-v180 change document 07 Sep 2010
Application note bq27541 to bq27541-v200 Change List 17 Feb 2010
Application note Design 4: Support of Multiple Li-Ion Chemistries w/Impedance Track(TM) Gas Gauge (Rev. R) 15 Oct 2009
Application note Data Flash Programming Using the EV Software. (Rev. A) 27 Jul 2009
Analog design journal Getting the most battery life from portable systems 22 Oct 2008
Application note Information to Provide When Reporting Issues With TI Gauges 18 Jul 2008
Application note 2-Series-Cell Considerations for Advanced Fuel Gauges 09 May 2008
Application note bq20z70, bq20z75, bq20z90, and bq20z95 Voltage Current & Measurement Accuracy 18 Mar 2008
Application note bq20z75/95 Printed Circuit Board Layout Guide 20 Dec 2007
Application note Quick-Start Guide for bq20zxx Family Gas Gauges (Rev. A) 04 Sep 2007
Application note Differences Between the bq20z70/z75/z80/z90/z95 Impedance TrackTM Gas Gauges 03 Apr 2007
Application note bq20z70 and bq20z90 Application Book 13 Dec 2006
Application note Thermistor Coefficient Calculator for TI Advanced Fuel Gauges 04 Oct 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADVANCED-BQMTESTER — Texas Instruments Advanced bqMTester Multi-Station Test and Program Board

The Texas Instruments Advanced bqMTester Multi-Station Test and Program Board is designed to calibrate and program electronic smart battery modules based on the latest Texas Instruments advanced battery gas gauges (BQ20z40 (...)

In stock
Limit: 1
Evaluation board

MKST-3P-ALT-EV2300 — MKS Technology alternative for EV2300 communications transceiver

This solution, available from MKS Technology, is an alternative for the EV2300 communications transceiver. The solution from MKS Technology has been validated and works with both the BQMTESTER and ADVANCED-BQMTESTER. It has been validated and works with bq Evaluation software (bqEVSW). Using the MKS (...)

From: MKS Technology Inc
Support software

Gas Gauge Chemistry Updater Setup v7.82 (Rev. HY)

SLUC261HY.ZIP (496964 KB)
Support software

bqEVSW - Evaluation software for bq20z75-V180

SLUC305.ZIP (25010 KB)
CAD/CAE symbol

Mathcad Chemistry Selection Tool (Rev. DJ)

SLUC138DJ.ZIP (6840 KB)
Package Pins Download
TSSOP (DBT) 38 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos