A newer version of this product is available

Same functionality with different pin-out to the compared device.
BQ27532-G1 ACTIVE Battery management unit Impedance Track™ fuel gauge for bq2425x charger

Improved safety and security, state-of-health (SOH) and multi-level based charge profiles

Product details

We are not able to display this information. Please refer to the product   data sheet .
VSON (DRZ) 12 10 mm² 4.0 x 2.5
  • Battery Fuel Gauge for 1-Series Li-Ion Applications
  • Resides on System Main Board
    • Works with Embedded or Removable Battery Packs
    • Uses PACK+, PACK-, and T Battery Terminals
    • Can be Powered Directly From Battery Pack (no LDO required)
  • Microcontroller Peripheral Provides:
    • Accurate Battery Fuel Gauging
    • Battery Low Interrupt Warning
    • Battery Insertion Indicator
    • 96 Bytes of Non-Volatile Scratch Pad FLASH
  • Battery Fuel Gauging Based on Patented Impedance Track™ Technology
    • Models Battery Discharge Curve for Accurate Time-To-Empty Predictions
    • Automatically Adjusts for Battery Aging, Battery Self-Discharge, and Temperature/Rate Inefficiencies
    • Low-Value Sense Resistor (10 m or less)
  • I2C™ for Connection to System Microcontroller Port
  • Small 12-pin 2,5 mm × 4 mm SON Package
  • APPLICATIONS
    • Smartphones
    • PDAs
    • Digital Still and Video Cameras
    • Handheld Terminals
    • MP3 or Multimedia Players

Impedance Track is a trademark of Texas Instruments.
I2C is a trademark of Phillips Corporation.

  • Battery Fuel Gauge for 1-Series Li-Ion Applications
  • Resides on System Main Board
    • Works with Embedded or Removable Battery Packs
    • Uses PACK+, PACK-, and T Battery Terminals
    • Can be Powered Directly From Battery Pack (no LDO required)
  • Microcontroller Peripheral Provides:
    • Accurate Battery Fuel Gauging
    • Battery Low Interrupt Warning
    • Battery Insertion Indicator
    • 96 Bytes of Non-Volatile Scratch Pad FLASH
  • Battery Fuel Gauging Based on Patented Impedance Track™ Technology
    • Models Battery Discharge Curve for Accurate Time-To-Empty Predictions
    • Automatically Adjusts for Battery Aging, Battery Self-Discharge, and Temperature/Rate Inefficiencies
    • Low-Value Sense Resistor (10 m or less)
  • I2C™ for Connection to System Microcontroller Port
  • Small 12-pin 2,5 mm × 4 mm SON Package
  • APPLICATIONS
    • Smartphones
    • PDAs
    • Digital Still and Video Cameras
    • Handheld Terminals
    • MP3 or Multimedia Players

Impedance Track is a trademark of Texas Instruments.
I2C is a trademark of Phillips Corporation.

The Texas Instruments bq27510 system-side Li-Ion battery fuel gauge is a microcontroller peripheral that provides fuel gauging for single-cell Li-Ion battery packs. The device requires little system microcontroller firmware development. The bq27510 resides on the system's main board and manages an embedded battery (non-removable) or a removable battery pack.

The bq27510 uses the patented Impedance Track™ algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), run-time to empty (min.), battery voltage (mV), and temperature (°C).

Battery fuel gauging with the bq27510 requires only PACK+ (P+), PACK- (P-), and Thermistor (T) connections to a removable battery pack or embedded battery.

The Texas Instruments bq27510 system-side Li-Ion battery fuel gauge is a microcontroller peripheral that provides fuel gauging for single-cell Li-Ion battery packs. The device requires little system microcontroller firmware development. The bq27510 resides on the system's main board and manages an embedded battery (non-removable) or a removable battery pack.

The bq27510 uses the patented Impedance Track™ algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), run-time to empty (min.), battery voltage (mV), and temperature (°C).

Battery fuel gauging with the bq27510 requires only PACK+ (P+), PACK- (P-), and Thermistor (T) connections to a removable battery pack or embedded battery.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet System-Side Impedance-Track Fuel Gauge With Direct Battery Connection datasheet 21 Apr 2009
EVM User's guide bq27510EVM System-Side Single-Cell Impedance Track™ Technology Evaluation Module (Rev. B) 31 Jul 2016
Application note Going to Production With the bq275xx (Rev. F) 09 Oct 2014
Application note Theory and Implementation of Impedance Track Battery Fuel-Gauging Algorithm (Rev. A) PDF | HTML 16 May 2014
Application note Using I2C Communication With the bq275xx Series of Fuel Gauges (Rev. B) 15 May 2014
Application note bq27510-G2 to bq27510-G3 Change List 14 Jun 2013
Application note Going to Production With the bq275xx (Rev. E) 20 Jan 2012
Application note Updating bq275xx Firmware at Production (Rev. A) 21 Feb 2011
Application note bq27510-G1 - bq27510-G2 Change List 30 Aug 2010
Application note bq27510 to bq27510-G1 Change List 10 May 2010
Application note Feature Set Comparison of bq27x00, bq27x10, bq27500, and bq27510 (Rev. A) 02 Dec 2008
Application note Updating Firmware with the bq2750x and EVM. (Rev. A) 22 Jul 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ27510EVM — System-Side Single-Cell Impedance Track™ Technology Evaluation Module  | Battery Fuel Gauge

This evaluation module (BQ27510EVM) is a complete evaluation system for the bq27510. The EVM includes one bq27510 circuit module, a current sense resistor, and one thermistor. The circuit module includes one bq27510 integrated circuit and all other onboard components necessary to monitor and (...)

User guide: PDF
Not available on TI.com
Design tool

GASGAUGECHEM-SW Gas gauge chemistry updater

The chemistry updater installer contains data used by the bqEvaluation / bqEVSW / bqEASY tool for selecting the correct or closest chemical identification file for your battery pack.

The battery management studio (bqStudio) chemistry update zip file contains data used by bqStudio for selecting the (...)

Supported products & hardware

Supported products & hardware

Products
Battery fuel gauges
BQ20Z40-R1 SBS 1.1 compliant Gas Gauge with Impedance Track™ Technology BQ20Z45-R1 SBS 1.1 compliant Gas Gauge with Impedance Track™ Technology BQ20Z70-V160 SBS 1.1-compliant gas gauge enabled with Impedance Track™ technology for use with the bq29330 BQ20Z75-V160 SBS 1.1-compliant gas gauge and protection-enabled IC with Impedance Track™; BQ20Z80A-V110 SBS 1.1 compliant gas gauge enabled with Impedance Track™; technology for use with the bq29312A BQ20Z90-V150 SBS v1.1 compliant gas gauge for use with the bq29330 BQ20Z95 SBS 1.1-Compliant Gas Gauge Enabled w/Impedance Track BQ27500-V120 System-side Impedance Track™; fuel gauge with FW v1.20 BQ27500-V130 System-side Impedance Track™; fuel gauge with FW v1.30 BQ27501 Complete System side battery fuel gauge with Impedance Track™; technology BQ27505-J2 System-side Impedance Track™; fuel gauge with FW v2.15 BQ27505-J3 System-side Impedance Track™; fuel gauge with FW v2.20 BQ27505-J4 System-side Impedance Track™; fuel gauge with FW v2.24 BQ27510-G1 System-side Impedance-Track fuel gauge that provides 96 bytes of user-programmable data Flash memory BQ27541 Single cell Li-ion battery fuel gauge for battery pack Integration
Hardware development
BQEVSW BQ evaluation software (BQEVSW) v0.0.92 for BQ30Z554-R1
Software
BQSTUDIO Battery Management Studio (bqStudio) Software
Download options
Support software

bq27510 v1.12 Senc (Rev. A)

SLUC143A.ZIP (47 KB)
Support software

bqEVSW installer for all bq275xx devices (Rev. C)

SLUC367C.ZIP (63861 KB)
Support software

bq27510-G3 Firmware Image (SENC V4.00)

SLUC442.ZIP (47 KB)
Support software

bq27510-G3 Firmware Image (SREC V4.00)

SLUC621.ZIP (51 KB)
Simulation model

BQ275xx IBIS Model

SLUC119.ZIP (14 KB) - IBIS Model
CAD/CAE symbol

Mathcad Chemistry Selection Tool (Rev. DJ)

SLUC138DJ.ZIP (6840 KB)
Package Pins Download
SON (DRZ) 12 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos