BQ28Z610DRZR-R1G4

ACTIVE

Battery fuel gauge with integrated protector for 1-2 series packs | DRZ | 12 | -40 to 85

ACTIVE Custom reel may be available
Same as: BQ28Z610DRZR-R1G4.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSON (DRZ) | 12
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the BQ28Z610-R1

  • Autonomous battery charging control, using a dedicated MASTER mode I2C interface
  • Cell balancing with an internal bypass to optimize battery health
  • A high-side protection N-CH FET drive enables serial bus communication during fault conditions
  • Programmable protection levels for voltage, current, and temperature
  • Analog front-end with two independent ADCs
    • Support for simultaneous current and voltage sampling
    • High-accuracy coulomb counter with input offset error < 1 µV (typical)
  • Supports down to 1-mΩ current sense resistor while capable of 1-mA current measurement
  • Supports battery trip point (BTP) function for Windows integration
  • SHA-1 authentication responder for increased battery pack security
  • 400-kHz I2C bus communications interface for high-speed programming and data access
  • Compact 12-pin VSON package (DRZ)

Description for the BQ28Z610-R1

The Texas Instruments BQ28Z610-R1 device is a highly integrated, accurate, 1-series to 2-series cell gas gauge and protection solution, providing autonomous charger control and cell balancing.

The BQ28Z610-R1 device enables autonomous charge control through Master Mode I2C broadcasts of charging current and voltage information, eliminating software overhead that is typically incurred by the system’s host controller.

The BQ28Z610-R1 device provides a fully integrated pack-based solution with a flash programmable custom reduced instruction-set CPU (RISC), safety protection, and authentication for 1- to 2-series cell Li-ion and Li-polymer battery packs.

The BQ28Z610-R1 gas gauge communicates via an I2C compatible interface and combines an ultra-low-power, high-speed TI BQBMP processor, high-accuracy analog measurement capabilities, integrated flash memory, an array of peripheral and communication ports, an N-CH FET drive, and a SHA-1 Authentication transform responder into a complete, high-performance battery management solution.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more