Product details

Function Real-time clock Iq (typ) (mA) 0.065 Features 63-ppm to ppm adjustment, I2C bus interface, Oscillator fail detection Rating Catalog Operating temperature range (°C) -40 to 85 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3
Function Real-time clock Iq (typ) (mA) 0.065 Features 63-ppm to ppm adjustment, I2C bus interface, Oscillator fail detection Rating Catalog Operating temperature range (°C) -40 to 85 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Automatic Switchover to Backup Supply
  • I2C Interface Supports Serial Clock
    up to 400 kHz
  • Uses 32.768-kHz Crystal With
    –63-ppm to +126-ppm Adjustment
  • Integrated Oscillator-Fail Detection
  • 8-Pin SOIC Package
  • –40°C to +85°C Ambient Operating
    Temperature
  • Automatic Switchover to Backup Supply
  • I2C Interface Supports Serial Clock
    up to 400 kHz
  • Uses 32.768-kHz Crystal With
    –63-ppm to +126-ppm Adjustment
  • Integrated Oscillator-Fail Detection
  • 8-Pin SOIC Package
  • –40°C to +85°C Ambient Operating
    Temperature

The BQ32002 device is a compatible replacement for industry standard real-time clocks.

The BQ32002 features an automatic backup supply that can be implemented using a capacitor or non-rechargeable battery. The BQ32002 has a programmable calibration adjustment from –63 ppm to +126 ppm. The BQ32002 registers include an OF (oscillator fail) flag indicating the status of the RTC oscillator, as well as a STOP bit that allows the host processor to disable the oscillator. The time registers are normally updated once per second, and all the registers are updated at the same time to prevent a timekeeping glitch. The BQ32002 includes automatic leap-year compensation.

The BQ32002 device is a compatible replacement for industry standard real-time clocks.

The BQ32002 features an automatic backup supply that can be implemented using a capacitor or non-rechargeable battery. The BQ32002 has a programmable calibration adjustment from –63 ppm to +126 ppm. The BQ32002 registers include an OF (oscillator fail) flag indicating the status of the RTC oscillator, as well as a STOP bit that allows the host processor to disable the oscillator. The time registers are normally updated once per second, and all the registers are updated at the same time to prevent a timekeeping glitch. The BQ32002 includes automatic leap-year compensation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
BQ32000 ACTIVE Serial real-time clock (RTC) with battery backup and trickle charge BQ32000 has additional trickle charge function

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet BQ32002 Real-Time Clock (RTC) datasheet (Rev. B) PDF | HTML 18 Apr 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos