BQ76PL536APAPR

ACTIVE

3 to 6 series cell lithium-ion battery monitor and secondary protection for industrial battery packs | PAP | 64 | -40 to 85

ACTIVE Custom reel may be available
Same as: BQ76PL536APAPR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ76PL536APAPT ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTQFP (PAP) | 64
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the BQ76PL536A

  • 3-to-6 Series Cell Support, All Chemistries
  • Hot-Pluggable
  • High-Speed Serial Peripheral Interface (SPI) for Data Communications
  • Stackable Vertical Interface
  • Isolation Components not Required Between Devices
  • Industrial Temperature Range –40°C to 85°C
  • High-Accuracy Analog-to-Digital Converter (ADC):
    • ±1 mV Typical Accuracy
    • 14-Bit Resolution, 6-µs Conversion Time
    • Nine ADC Inputs: 6 Cell Voltages, 1 Six-Cell Brick Voltage, 2 Temperatures, 1 General-Purpose Input
    • Dedicated Pins for Synchronizing Measurements
  • Configuration Data Stored in Error Check/Correct (ECC)-One-Time-Programmable (OTP) Registers
  • Built-In Comparators (Secondary Protector) for:
    • Overvoltage and Undervoltage Protection
    • Overtemperature Protection
    • Programmable Thresholds and Delay Times
    • Dedicated Fault Output Signals
  • Cell Balancing Control Outputs With Safety Timeout
    • Balance Current Set by External Components
  • Supply Voltage Range from 6 V to 30 V Continuous and 36-V Peak
  • Low Power:
    • Typical 12-µA Sleep, 45-µA Idle
  • Integrated Precision 5-V, 3-mA LDO

Description for the BQ76PL536A

The bq76PL536A device is a stackable battery monitor and protector for three-to-six lithium-ion cells in series. The bq76PL536A integrates an analog front end (AFE) along with a precision analog-to-digital converter (ADC), used to precisely measure battery cell voltages. A separate ADC is used to measure temperature.

In addition to temperature measurement, overvoltage and undervoltage are monitored per channel for protection. Non-volatile memory stores the user-programmable protection thresholds and delay times. A FAULT output signals whenever one of these thresholds is exceeded.

Cell stacks of 192 cells can be supported by stacked bq76PL536A devices. A high-speed SPI interface connects all devices.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ76PL536APAPT ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more