BUF16821-Q1
Automotive, 16-CH Gamma-Voltage Generator and Vcom Calibrator with Integrated Two-Bank Memory
BUF16821-Q1
- AEC-Q100 Qualified with:
- Temperature Grade 3: –40°C to 85°C
- HBM ESD Classification 2
- CDM ESD Classification C4B
- 16-Channel P-Gamma, 2-Channel P-VCOM, 10-Bit Resolution
- 16x Rewritable Nonvolatile Memory
- Two Independent Pin-Selectable Memory Banks
- Rail-to-Rail Output:
- 300-mV (Min) Swing-to-Rail (10 mA)
- > 300-mA (Max) IOUT
- Supply Voltage: 9 V to 20 V
- Digital Supply: 2 V to 5.5 V
- I2C™ Interface: Supports 400 kHz and 2.7 MHz
Application
TFT-LCD Reference Drivers
PowerPAD is a trademark of Texas Instruments.
I2C is a trademark of NXP Semiconductors.
All other trademarks are the property of their respective owners.
The BUF16821-Q1 offers 16 programmable gamma channels and two programmable VCOM channels. The final gamma and VCOM values can be stored in the on-chip, nonvolatile memory. To allow for programming errors or liquid crystal display (LCD) panel rework, the device supports up to 16 write operations to the on-chip memory.
The device has two separate memory banks, allowing simultaneous storage of two different gamma curves to facilitate switching between gamma curves. All gamma and VCOM channels offer a rail-to-rail output that typically swings to within 150 mV of either supply rail with a 10-mA load. All channels are programmed using an I2C interface that supports standard operations up to 400 kHz and high-speed data transfers up to 2.7 MHz.
The device is manufactured using Texas Instruments’ proprietary, state-of-the-art, high-voltage CMOS process. This process offers very dense logic and high supply voltage operation of up to 20 V. The device is offered in an HTSSOP-28 PowerPAD package, and is specified from –40°C to +85°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | BUF16821-Q1 Programmable Gamma-Voltage Generator and VCOM Calibrator with Integr datasheet | 05 May 2014 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BUF16821EVM-USB — BUF16821 Evaluation Module USB
The BUF16821EVM-USB is a platform for evaluating the performance of the BUF16821 under various signal, reference, and supply conditions.
SBOC406 — BUF16821EVM-USB Source Code
Supported products & hardware
Products
LCD & OLED display power & drivers
Hardware development
Evaluation board
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
HTSSOP (PWP) | 28 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.