BUF22821AIDCPR

ACTIVE

22-CH Gamma-Voltage Generator and Vcom Calibrator with Integrated Two-Bank Memory | DCP | 38 | -40 to 95

ACTIVE Custom reel may be available
Same as: BUF22821AIDCPR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (DCP) | 38
Operating temperature range (°C) -40 to 95
Package qty | Carrier 2,000 | LARGE T&R

Features for the BUF22821

  • 24-CHANNEL GAMMA
    • 22-CHANNEL PROGRAMMABLE
    • 2-CHANNEL STATIC GAMMA
  • 2-CHANNEL PROGRAMMABLE VCOM
  • 10-BIT RESOLUTION
  • 16x REWRITABLE NONVOLATILE MEMORY
  • TWO INDEPENDENT MEMORY BANKS
  • RAIL-TO-RAIL OUTPUT
  • LOW SUPPLY CURRENT: 0.5mA/channel
  • SUPPLY VOLTAGE: 9V to 20V
  • DIGITAL SUPPLY: 2V to 5.5V
  • I2C™ INTERFACE
  • APPLICATIONS
    • TFT-LCD REFERENCE DRIVERS

PowerPAD is a trademark of Texas Instruments.
I2C is a trademark of NXP Semiconductors.
All other trademarks are the property of their respective owners.

Description for the BUF22821

The BUF22821 offers 22 programmable gamma channels, two programmable VCOM channels, and two static gamma channels. It is ideal for the new 10-bit source drivers that require 22 gamma channels.

The final gamma and VCOM values can be stored in the on-chip, nonvolatile memory. To allow for programming errors or liquid crystal display (LCD) panel rework, the BUF22821 supports up to 16 write operations to the on-chip memory. The BUF22821 has two separate banks of memory, allowing simultaneous storage of two different gamma curves to facilitate switching between gamma curves.

All gamma and VCOM channels offer a rail-to-rail output that typically swings to within 100mV of either supply rail with a 10mA load. All channels are programmed using an I2C interface that supports standard operations up to 400kHz and high-speed data transfers up to 3.4MHz.

The BUF22821 is manufactured using Texas Instruments' proprietary, state-of-the-art, high-voltage CMOS process. This process offers very dense logic and high supply voltage operation of up to 20V. The BUF22821 is offered in a HTSSOP-38 PowerPAD™ package. It is specified from -40°C to +85°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more