Features for the BUF634ADEVM
- Easy evaluation with standard benchtop test equipment
- Includes connections for audio inputs and outputs
- Board has option to form composite loop with dual SOIC op-amp
- Configurable for split or single supply operation
Description for the BUF634ADEVM
The BUF634ADEVM is an evaluation module (EVM) for the BUF634A high-speed buffer in the D (8-pin SOIC) package. The BUF634ADEVM features two BUF634A devices and is designed to quickly demonstrate the functionality and versatility of the buffer. Optionally, the buffers can be configured as outputs for a dual SOIC amplifier in a composite loop. The EVM is ready to connect to power, signal sources, and test instruments by using onboard connectors. The default configuration uses split supplies and subminiature version A (SMA) input and output connecters with a 50-Ω output impedance for standard test equipment. The EVM can be easily configured for other connections and single-supply operation. Dual-channel path configuration is also available for the TM audio input jacks and a 3.5-mm output jack.