Packaging information
| Package | Pins X1SON (DPY) | 2 |
| Operating temperature range (°C) -55 to 150 |
| Package qty | Carrier 10,000 | LARGE T&R |
Features for the BZX884C33V
- Total power dissipation: 250mW (max)
- Tolerance: ±5%
- Temperature range: -55°C to +150°C
- Leaded package used for automatic optical inspection (AOI)
Description for the BZX884C33V
The BZX884Cx is a family of voltage regulating diodes in a DFN1006 package. The diodes are available in Zener voltages ranging from 5.6V to 39V.