CC1120
- High-Performance, Single-Chip Transceiver
- Adjacent Channel Selectivity:
64 dB at 12.5-kHz Offset - Blocking Performance: 91 dB at 10 MHz
- Excellent Receiver Sensitivity:
- –123 dBm at 1.2 kbps
- –110 dBm at 50 kbps
- –127 dBm Using Built-in Coding Gain
- Very Low Phase Noise:
–111 dBc/Hz at 10-kHz Offset
- Adjacent Channel Selectivity:
- Suitable for Systems Targeting ETSI Category 1
Compliance in 169-MHz and 433-MHz Bands - High Spectral Efficiency (9.6 kbps in 12.5-kHz
Channel in Compliance With FCC Narrowbanding
Mandate) - Separate 128-Byte RX and TX FIFOs
- Support for Seamless Integration With the CC1190
Device for Increased Range Giving up to 3-dB
Improvement in Sensitivity and up to +27-dBm
Output Power - Power Supply
- Wide Supply Voltage Range (2.0 V to 3.6 V)
- Low Current Consumption:
- RX: 2 mA in RX Sniff Mode
- RX: 17 mA Peak Current in Low-Power
Mode - RX: 22 mA Peak Current in
High-Performance Mode - TX: 45 mA at +14 dBm
- Power Down: 0.12 µA
(0.5 µA With eWOR Timer Running)
- Programmable Output Power up to +16 dBm With
0.4-dB Step Size - Automatic Output Power Ramping
- Configurable Data Rates: 0 to 200 kbps
- Supported Modulation Formats: 2-FSK,
2-GFSK, 4-FSK, 4-GFSK, MSK, OOK - WaveMatch: Advanced Digital Signal Processing
for Improved Sync Detect Performance - RoHS-Compliant 5-mm × 5-mm No-Lead QFN
32-Pin Package (RHB) - Regulations – Suitable for Systems Targeting
Compliance With- Europe: ETSI EN 300 220, ETSI EN 54-25
- US: FCC CFR47 Part 15, FCC CFR47 Part 90,
24, and 101 - Japan: ARIB RCR STD-T30,
ARIB STD-T67, ARIB STD-T108
- Peripherals and Support Functions
- Enhanced Wake-On-Radio (eWOR)
Functionality for Automatic Low-Power Receive
Polling - Includes Functions for Antenna Diversity Support
- Support for Retransmissions
- Support for Automatic Acknowledge of Received
Packets - TCXO Support and Control, Also in Power
Modes - Automatic Clear Channel Assessment (CCA) for
Listen-Before-Talk (LBT) Systems - Built-in Coding Gain Support for Increased
Range and Robustness - Digital RSSI Measurement
- Temperature Sensor
- Enhanced Wake-On-Radio (eWOR)
The CC1120 device is a fully integrated single-chip radio transceiver designed for high performance at very low-power and low-voltage operation in cost-effective wireless systems. All filters are integrated, thus removing the need for costly external SAW and IF filters. The device is mainly intended for Industrial, Scientific, and Medical (ISM) applications and Short Range Device (SRD) frequency bands at 164 to 192 MHz, 274 to 320 MHz, 410 to 480 MHz, and 820 to 960 MHz.
The CC1120 device provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication, and wake-on-radio. The main operating parameters of the CC1120 device can be controlled through an SPI interface. In a typical system, the CC1120 device is used with a microcontroller and only a few external passive components.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BOOSTXL-CC1120-90 — BoosterPack for Applications from 902MHz to 928MHz
The CC1120-CC1190 BoosterPack™ module is designed to use with the MSP-EXP430F5529 and MSP-EXP430G2553 LauchPad™ development kits and to work as a stand-alone module by using SmartRF Studio application software. The module is equipped with an integrated PCB trace antenna which (...)
SMARTRFTRXEBK — SmartRF Transceiver Evaluation Board
The SmartRF Transceiver Evaluation Board (TrxEB) is intended to be used together with Texas Instruments’ low-power RF transceivers for evaluation, performance testing and software development.
The following transceiver evaluation modules are supported:
- CC1101EM*
- CC11xLEM*
- CC112xEM*
- CC1175EM*
- CC1200EM*
- (...)
RDCR-3P-RADIO-MOD — Radiocrafts embedded radio modules
CC1120EMK-169 — CC1120 Evaluation Module Kit 169MHz
The CC1120 Evaluation Module Kit for 169MHz can be used in conjunction with the CC1120 Development Kit to evaluate the performance of the Perfomance Line RF-IC at this particular frequency. The CC1120DK is required for operation and needs to be ordered separately.
This is not available in the (...)
CC1120EMK-420-470 — CC1120 Evaluation Module Kit 420-470MHz
The CC1120 Evaluation Module Kit for 420-470 MHz can be used in conjunction with the CC1120 Development Kit to evaluate the performance of the Perfomance Line RF-IC at this particular frequency. The CC1120DK is required for operation and needs to be ordered separately.
This CC1120 Evaluation Module (...)
CC1120EMK-868-915 — CC1120 Evaluation Module Kit 868-915MHz
The CC1120 Evaluation Module Kit for 868-915 MHz can be used in conjunction with the CC1120 Development Kit to evaluate the operation of the Perfomance Line RF-IC at these particular frequency bands. The CC1120DK is required for operation and needs to be ordered separately.
CC-DEBUGGER — Debugger and Programmer for RF System-on-Chips
The CC Debugger is a small programmer and debugger for the TI Low Power RF System-on-Chips. It can be used together with IAR Embedded Workbench for 8051 (version 7.51A or later) for debugging and SmartRF Flash Programmer for flash programming. The CC Debugger can also be used for controlling (...)
BOOST-CCEMADAPTER — EM Adapter BoosterPack
WMBUS — Wireless M-bus protocol software
PACKET-SNIFFER — SmartRF™ Packet Sniffer 2.18.1
The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)
Supported products & hardware
Products
Low-power 2.4-GHz products
Sub-1 GHz wireless MCUs
Sub-1 GHz transceivers
Other wireless products
Automotive wireless connectivity products
Hardware development
Evaluation board
Development kit
Software
Software programming tool
Calculation tool
Driver or library
RF-RANGE-ESTIMATOR — RF Range Estimator
Supported products & hardware
Products
Low-power 2.4-GHz products
Sub-1 GHz wireless MCUs
Sub-1 GHz transceivers
Automotive wireless connectivity products
Hardware development
Evaluation board
Software
Calculation tool
SWRC219 — TrxEB RF PER Test Software
Supported products & hardware
Products
Sub-1 GHz transceivers
Hardware development
Development kit
CC112x–CC1190 BoosterPack 915/868 MHz Reference Design (Rev. A)
PACKET-SNIFFER-2 — SmartRF Packet Sniffer 2
The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)
Supported products & hardware
Products
Low-power 2.4-GHz products
Sub-1 GHz wireless MCUs
Sub-1 GHz transceivers
Hardware development
Evaluation board
Development kit
SMARTRF-STUDIO-7 — SmartRF Studio 7 application software
SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)
Supported products & hardware
Products
MSP430 microcontrollers
Low-power 2.4-GHz products
Sub-1 GHz wireless MCUs
Sub-1 GHz transceivers
Other wireless products
Automotive wireless connectivity products
Hardware development
Development kit
Evaluation board
3P-WIRELESS-MODULES — Third party wireless module search tool
SIMPLELINK-SUB1GHZ-DESIGN-REVIEWS — Hardware design reviews for SimpleLink™ CC1xxx devices
- Step 1: Before requesting a review, it is important that to review the technical documentation and design & development resources available on the corresponding product page (see CC1xxx product page links below).
- Step 2: (...)
TIDC-FCC-COMPLIANT-LRM-WITH-CC1120 — FCC 15.247 Compliant Long Range Mode Reference Design with CC1120 High Performance RF Transceiver
TIDA-00676 — Power Solution for Battery Operated Meters With 30-dBm wM-Bus at 169 MHz Reference Design
CC1120EM-169-RD — CC1120EM 169 MHz Reference Design
CC1120EM-868-915-RD — CC1120EM 868/915 MHz Reference Design
TIDC-CC1120-LRM-420-470MHZ — Sub-1GHz Wireless Long Range Reference Design with CC1120 (420 to 470 MHz)
TIDC-CC1120-LRM-868-915MHZ — Sub-1GHz Wireless Long Range Reference Design with CC1120 (868 to 915 MHz)
TIDC-MULTIBAND-WMBUS — Multiband (169, 433 and 868MHz) wM-Bus RF sub-system with Segmented LCD Reference Design
TIDC-WMBUS-169MHZ — ETSI Cat. 1 Receiver-Capable wM-Bus 169MHz RF Subsystem for Smart Gas and Water Meters
TIDM-LPBP-EMADAPTER — Evaluation Module (EM) Adaptor
Package | Pins | Download |
---|---|---|
VQFN (RHB) | 32 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.