CC115LRGPR

ACTIVE

Value line Sub-1 GHz wireless transmitter | RGP | 20 | -40 to 85

ACTIVE Custom reel may be available
Same as: CC115LRGPR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC115LRGPT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu | NiPdAuAg
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991G

Packaging information

Package | Pins VQFN (RGP) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the CC115L

  • KEY FEATURES
    • Programmable Output Power up to +12 dBm for all Supported Frequencies
    • Programmable Data Rate from 0.6 to 600 kbps
    • Frequency Bands: 300 - 348 MHz, 387 - 464 MHz, and 779 - 928 MHz
    • 2-FSK, 4-FSK, GFSK, MSK, and OOK Supported
  • DIGITAL FEATURES
    • Flexible Support for Packet Oriented Systems
    • On-chip Support for Sync Word Insertion, Flexible Packet Length, and Automatic CRC Calculation
  • LOW-POWER FEATURES
    • 200 nA Sleep Mode Current Consumption
    • Fast Startup Time; 240 μs From Sleep to TX Mode
    • 64-byte TX FIFO

Description for the CC115L

  • Few External Components; Fully Integrated Frequency Synthesizer
  • Green Package: RoHS Compliant and No Antimony or Bromine
  • Small Size (QLP 4x4 mm Package, 20 pins)
  • Suited for Systems Targeting Compliance with EN 300 220 (Europe) and FCC CFR Part 15 (US)
  • Support for Asynchronous and Synchronous Serial Transmit Mode for Backwards Compatibility with Existing Radio Communication Protocols

The CC115L is a cost optimized sub-1 GHz RF transmitter. The circuit is based on the popular CC1101 RF transceiver, and RF performance characteristics are identical. The CC115L value line transmitter together with the CC113L value line receiver enables a low cost RF link.

The RF transmitter is integrated with a configurable baseband modulator. The modem supports various modulation formats and has a configurable data rates from 0.6 to 600 kbps.

CC115L provides extensive hardware support for packet handling, data buffering and burst transmissions.

The main operating parameters and the 64- byte transmit FIFO of CC115L can be controlled via an SPI interface. In a typical system, the CC115L will be used together with a microcontroller and a few additional passive components.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC115LRGPT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more