CC1190RGVRG4

ACTIVE

850 - 950MHz RF front end | RGV | 16 | -40 to 85

ACTIVE Custom reel may be available
Same as: CC1190RGVRG4.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991G

Packaging information

Package | Pins VQFN (RGV) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the CC1190

  • Seamless Interface to Sub-1 GHz Low Power RF Devices from Texas Instruments
  • Up to 27 dBm (0.5 W) Output Power
  • 6 dB Typical Sensitivity Improvement with CC11xx and CC430
  • Few External Components
    • Integrated PA
    • Integrated LNA
    • Integrated Switches
    • Integrated Matching Network
    • Integrated Inductors
  • Digital Control of LNA and PA Gain by HGM Pin
  • 50-nA in Power Down (LNA_EN = PA_EN = 0)
  • High Transmit Power Efficiency
    • PAE = 50% at 26 dBm Output Power
  • Low Receive Current Consumption
    • 3 mA for High Gain Mode
    • 26 µA for Low Gain Mode
  • 2.9 dB LNA Noise Figure, Including Switch and External Antenna Match
  • RoHS Compliant 4-mm × 4-mm QFN-16 Package
  • 2 V to 3.7 V Operation
  • APPLICATIONS
    • 850 - 950 MHz ISM Bands Wireless Systems
    • Wireless Sensor Networks
    • Wireless Industrial Systems
    • IEEE 802.15.4 Systems
    • Wireless Consumer Systems
    • Wireless Metering (AMR/AMI) Systems
    • Smart Grid Wireless Networks

Description for the CC1190

CC1190 is a cost-effective and high-performance RF Front End for low-power and low-voltage wireless applications at 850 - 950 MHz.

CC1190 is a range extender for the sub-1 GHz low-power RF transceivers, transmitters, and System-on-Chip devices from Texas Instruments.

CC1190 integrates a power amplifier (PA), a low-noise amplifier (LNA), switches, and RF matching for the design of a high-performance wireless systems.

CC1190 increases the link budget by providing a power amplifier for increased output power, and an LNA with low noise figure for improved receiver sensitivity.

CC1190 provides an efficient and easy-to-use range extender in a compact 4-mm × 4-mm QFN-16 package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more