48-pin (RGZ) package image

CC1312R1F3RGZT ACTIVE

SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash

ACTIVE Custom reel may be available
Same as: CC1312R1F3RGZT.B, CC1312R1F3RGZT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC1312R1F3RGZR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu | NiPdAuAg
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A992C

Packaging information

Package | Pins VQFN (RGZ) | 48
Operating temperature range (°C) -40 to 105
Package qty | Carrier 250 | SMALL T&R

Features for the CC1312R

  • Microcontroller
    • Powerful 48-MHz Arm Cortex-M4F processor
    • EEMBC CoreMark score: 148
    • 352KB of in-system programmable flash
    • 256KB of ROM for protocols and library functions
    • 8KB of cache SRAM (alternatively available as general-purpose RAM)
    • 80KB of ultra-low leakage SRAM. The SRAM is protected by parity to ensure high reliability of operation.
    • 2-pin cJTAG and JTAG debugging
    • Supports over-the-air (OTA) update
  • Ultra-low power sensor controller with 4KB of SRAM
    • Sample, store, and process sensor data
    • Operation independent from system CPU
    • Fast wake-up for low-power operation
  • TI-RTOS, drivers, bootloader, and IEEE 802.15.4 MAC in ROM for optimized application size
  • RoHS-compliant package
    • 7-mm × 7-mm RGZ VQFN48 (30 GPIOs)
  • Peripherals
    • Digital peripherals can be routed to any GPIO
    • 4× 32-bit or 8× 16-bit general-purpose timers
    • 12-bit ADC, 200 kSamples/s, 8 channels
    • 2× comparators with internal reference DAC (1× continuous time, 1× ultra-low power)
    • Programmable current source
    • 2× UART
    • 2× SSI (SPI, MICROWIRE, TI)
    • I2C
    • I2S
    • Real-time clock (RTC)
    • AES 128- and 256-bit cryptographic accelerator
    • ECC and RSA public key hardware accelerator
    • SHA2 accelerator (full suite up to SHA-512)
    • True random number generator (TRNG)
    • Capacitive sensing, up to 8 channels
    • Integrated temperature and battery monitor
  • External system
    • On-chip buck DC/DC converter
    • TCXO support
  • Low power
    • Wide supply voltage range: 1.8 V to 3.8 V
    • Active mode RX: 5.8 mA (3.6 V, 868 MHz)
    • Active mode TX at +14 dBm: 24.9 mA (868 MHz)
    • Active mode MCU 48 MHz (CoreMark): 2.9 mA (60 µA/MHz)
    • Sensor controller, low power-mode, 2 MHz, running infinite loop: 30.1 µA
    • Sensor controller, active mode, 24 MHz, running infinite loop: 808 µA
    • Standby: 0.85 µA (RTC on, 80KB RAM and CPU retention)
    • Shutdown: 150 nA (wakeup on external events)
  • Radio section
    • Flexible high-performance sub-1 GHz RF transceiver
    • Excellent receiver sensitivity: -121 dBm for SimpleLink long-range mode -110 dBm at 50 kbps
    • Output power up to +14 dBm with temperature compensation
    • Suitable for systems targeting compliance with worldwide radio frequency regulations
      • ETSI EN 300 220 Receiver Category 1.5 and 2, EN 303 131, EN 303 204 (Europe)
      • FCC CFR47 Part 15
      • ARIB STD-T108
    • Wide standard support
  • Wireless protocols
    • IEEE 802.15.4g, IPv6-enabled smart objects (6LoWPAN), MIOTY, Wireless M-Bus, Wi-SUN, KNX RF, Amazon Sidewalk, proprietary systems, SimpleLink™ TI 15.4 stack (Sub-1 GHz), and dynamic multiprotocol manager (DMM) driver.
  • Development Tools and Software

Description for the CC1312R

The SimpleLink™CC1312R device is a multiprotocol Sub-1 GHz wireless microcontroller (MCU) supporting IEEE 802.15.4g, IPv6-enabled smart objects (6LoWPAN), MIOTY, Wi-SUN, proprietary systems, including the TI 15.4-Stack (Sub-1 GHz). The device is optimized for low-power wireless communication and advanced sensing in building security systems, HVAC, smart meters, medical, wired networking, portable electronics, home theater & entertainment, and connected peripherals markets. The highlighted features of this device include:

  • Flexible Sub-1 GHz radio supporting industry standard frequency bands (315 MHz, 433 MHz, 868 MHz, 900 MHz, and more) to meet the industrial needs.
  • Wide flexibility of protocol stack support in the SimpleLink™ CC13x2 and CC26x2 Software Development Kit (SDK) including complete SimpleLink™ 15.4-Stack (Sub-1 GHz) solution.
  • Maximum transmit power of +14 dBm at Sub-1 GHz with 24.9 mA current consumption.
  • Longer battery life wireless applications with low standby current of 0.85 µA and full RAM retention.
  • Industrial temperature ready with lowest standby current of 11 µA at 105°C.
  • Advanced sensing with a programmable, autonomous ultra-low power Sensor Controller CPU with fast wake-up capability. As an example, the sensor controller is capable of 1-Hz ADC sampling at 1 µA system current.
  • Low SER (Soft Error Rate) FIT (Failure-in-time) for long operation lifetime with no disruption for industrial markets with always-on SRAM parity against corruption due to potential radiation events.
  • Dedicated software controlled radio controller (Arm® Cortex®-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards.
  • Excellent radio sensitivity (-121 dBm) and robustness (selectivity and blocking) performance for SimpleLink™ long-range mode.

The CC1312R device is part of the SimpleLink™ MCU platform, which consists ofWi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub-1 GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC1312R1F3RGZR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more