CC2400RSU

NOT RECOMMENDED FOR NEW DESIGNS

Low-Cost and Low-Power Single-Chip 2.4 GHz ISM Band Transceiver with Extensive Hardware Features | RSU | 48 | -40 to 85

Same as: CC2400-RTB1, CC2400RSU.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC2400RSUR NOT RECOMMENDED FOR NEW DESIGNS
Package qty | Carrier 4,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991G

More CC2400 information

Packaging information

Package | Pins VQFN (RSU) | 48
Operating temperature range (°C) -40 to 85
Package qty | Carrier 43 | TUBE

Features for the CC2400

  • True single-chip 2.4 GHz RF transceiver with baseband modem
  • 10 kbps, 250 kbps and 1 Mbps over-the-air data rates
  • Low current consumption (RX: 24 mA)
  • Low core supply voltage (1.8 V)
  • Programmable output power
  • No external RF switch / filter needed
  • I/Q low-IF receiver
  • I/Q direct up-conversion transmitter
  • Few external components
  • FIFO allows bursting of data
  • Packet handling hardware
  • Data buffering
  • Digital RSSI output
  • Small size (QFN 48 package), 7x7 mm
  • Reference design complies with EN 300 328, EN 300 440, FCC CFR47 part 15 and ARIB STD-T66
  • Powerful and flexible development tools available
  • Easy-to-use software for generating the CC2400 configuration data
  • Applications
    • 2.4 GHz MHz ISM/SRD band systems
    • Game controllers
    • Sports and leisure equipment
    • Wireless audio
    • PC peripherals
    • Advanced toys

Description for the CC2400

The CC2400 is a true single-chip 2.4 GHz RF transceiver designed for low-power and low-voltage wireless applications. The RF transceiver is integrated with a baseband modem supporting data rates up to 1 Mbps.

The CC2400 is a low-cost, highly integrated solution enabling robust wireless communication in the 2.4 - 2.4835 GHz unlicensed ISM band. It is intended for systems compliant with world-wide regulations covered by EN 300 440 (Europe), CFR47 Part 15 (US) and ARIB STD-T66 (Japan).

Targeting a wide range of applications at 2.4 GHz, the CC2400 supports over-the-air data rates of 10 kbps, 250 kbps and 1 Mbps without requiring any modifications to the hardware.

The CC2400 provides extensive hardware support for packet handling, data buffering, burst transmissions, data coding and error detection reducing the workload on the host microcontroller.

The main operating parameters of CC2400 can be programmed via an SPI-bus. In a typical system CC2400 will be used together with a microcontroller and a few external, passive components.

CC2400 is based on Chipcon’s SmartRF®-03 technology in 0.18 µm CMOS.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC2400RSUR NOT RECOMMENDED FOR NEW DESIGNS
Package qty | Carrier 4,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more