CC2480A1RTCR

NOT RECOMMENDED FOR NEW DESIGNS

Z-Accel 2.4 GHz ZigBee Processor (formerly CCZACC06A1) | RTC | 48 | -40 to 85

NOT RECOMMENDED FOR NEW DESIGNS Custom reel may be available
Same as: CC2480A1RTCR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC2480A1RTC NOT RECOMMENDED FOR NEW DESIGNS
Package qty | Carrier 260 | JEDEC TRAY (10+1)
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A992C

More CC2480A1 information

Packaging information

Package | Pins VQFNP (RTC) | 48
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the CC2480A1

  • Simple integration of ZigBee into any design
  • Running the mature and stable ZigBee 2006 compliant TI Z-Stack
  • SPI or UART interface to any microcontroller running the application
  • Simple API and full ZigBee API supported
  • Can implement any type of ZigBee device: Coordinator, Router or End Device
  • Automatically enters low power mode (<0.5 µA) in idle periods when configured as End Device
  • Radio
    • Fully integrated and robust IEEE 802.15.4-compliant 2.4 GHz DSSS RF transceiver
    • Excellent receiver sensitivity and best in class robustness to interferers
  • Power Supply
    • Wide supply voltage range (2.0V - 3.6V)
    • Low current consumption (RX: 27 mA, TX: 27 mA) and fast transition times.
  • External System
    • Very few external components
    • RoHS compliant 7×7mm QLP48 package
  • Peripherals and Supporting Functions
    • Port expander with 4 general I/O pins, two with increased sink/source capability
    • Battery monitor and temperature sensor
    • 7-12 bits ADC with two channels
    • Robust power-on-reset and brownout-reset circuitry
  • Tools and Development
    • Packet sniffer PC software
    • Reference designs
  • Applications
    • ZigBee™ systems
    • Home/Building automation
    • Industrial control and monitoring
    • Low power wireless sensor networks
    • Set-top boxes and remote controls
    • Automated Meter Reading

Description for the CC2480A1

The CC2480 (formerly known as CCZACC06) is a cost-effective, low power, Z-Accel ZigBee Processor that provides full ZigBee functionality with a minimal development effort.

Z-Accel is a solution where TI's ZigBee stack, Z-Stack, runs on a ZigBee Processor and the application runs on an external microcontroller. The CC2480 handles all the timing critical and processing intensive ZigBee protocol tasks, and leaves the resources of the application microcontroller free to handle the application.

Z-Accel makes it easy to add ZigBee to new or existing products at the same time as it provides great flexibility in choice of microcontroller.

CC2480 interfaces any microcontroller through an SPI or UART interface. There is no need to learn a new microcontroller or new tools. CC2480 can for example be combined with an MSP430.

CC2480 supports TI's SimpleAPI. SimpleAPI has only 10 API calls to learn, which drastically simplifies the development of ZigBee applications.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC2480A1RTC NOT RECOMMENDED FOR NEW DESIGNS
Package qty | Carrier 260 | JEDEC TRAY (10+1)
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more